Product Information »
WEB Catalog
» Electric Actuators/Cylinders
» Slide Tables
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
Slide Tables
Electric Slide Table/High Rigidity Type LESH

-
・Easy setting: Data can be set with only 2 items, position and speed.
The controller is already set with the data of the actuator.
(The actuator and controller are provided as a set.)
・Integrated guide rail and table
Uses a recirculating linear guide for high rigidity and high precision
・Reduced cycle time
Max. acceleration/deceleration: 5000 mm/s2
Max. speed: 400 mm/s
・Max. pushing force: 180 N
・Positioning repeatability: ±0.05 mm
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Electric Slide Table/High Rigidity Type LESH
Manual
Model View search result LESH8□ View search result LESH16□ View search result LESH25□ View search result LESH8□A View search result LESH16□A View search result LESH25□A View search result Electric Slide Table/High Rigidity Type LESH
DoC
Model View search result LESH8□ View search result LESH16□ View search result LESH25□ View search result LESH8□A View search result LESH16□A View search result LESH25□A View search result
Safety Instructions Electric Actuators/Precautions Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List Actuator Cable I/O Cable
Specification | Model | Stroke (mm) | Work load (kg) Horizontal | Work load (kg) Vertical | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|---|
Step motor (Servo/24 VDC) | LESH8□ | 50,75 | Max. 2 | Max. 0.5 | Max. 400 | 4,8 |
Step motor (Servo/24 VDC) | LESH16□ | 50,100 | Max. 8 | Max. 2 | Max. 400 | 5,10 |
Step motor (Servo/24 VDC) | LESH25□ | 50,100,150 | Max. 12 | Max. 4 | Max. 400 | 8,16 |
Servo motor (24 VDC) | LESH8□A | 50,75 | Max. 2 | Max. 0.5 | Max. 400 | 4,8 |
Servo motor (24 VDC) | LESH16□A | 50,100 | Max. 5 | Max. 2 | Max. 400 | 5,10 |
Servo motor (24 VDC) | LESH25□A | 50,100,150 | Max. 6 | Max. 2.5 | Max. 400 | 8,16 |