Product Information »
WEB Catalog
» Electric Actuators/Cylinders
» Battery-less Absolute Encoder Type
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
Battery-less Absolute Encoder Type
Battery-less Absolute Encoder Type
Electric Actuator/High Performance High Rigidity Guide Rod Type LEG

-
・Max. weight of transferred object: 75 kg (Size 25), 100 kg (Size 32), 150 kg (Size 40)
・High performance step motor controller
(Max. acceleration/deceleration: 5000 mm/s2)
・With internal battery-less absolute encoder
・Auto switches are mountable. (In-line only)
For checking the limit and the intermediate signal
・Fully integrated the compact guide unit for improved lateral load capacity
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Battery-less Absolute Encoder Type
Electric Actuator/High Performance High Rigidity Guide Rod Type LEGManual
Model View search result LEG25 View search result LEG32 View search result LEG40 View search result Battery-less Absolute Encoder Type
Electric Actuator/High Performance High Rigidity Guide Rod Type LEGDoC
Model View search result LEG25 View search result LEG32 View search result LEG40 View search result
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Specification | Model | Stroke (mm) | Pushing force [N] | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Battery-less absolute (Step motor/24 VDC) | LEG25 | 30 to 100 | Max. 238 | Max. 250 | 6,8 |
Battery-less absolute (Step motor/24 VDC) | LEG32 | 30 to 100 | Max. 370 | Max. 200 | 6,8 |
Battery-less absolute (Step motor/24 VDC) | LEG40 | 30 to 100 | Max. 553 | Max. 150 | 6,8 |
Features
Max. weight of transferred object: 75 kg (Size 25), 100 kg (Size 32), 150 kg (Size 40)

Fully integrated the compact guide unit for improved lateral load capacity

Small auto switches can be directly mounted on 2 surfaces.
For checking the limit and the intermediate signal
*Motor mounting position: In-line only

Variations

High Performance Step Motor Controller
Higher acceleration and max. speed can be set with the special controller.