WEB Catalog

Product Information »  WEB Catalog  » Flow Control Equipment  » Speed Controllers with Special Functions

Speed Controllers with Special Functions

Separate Double Check Block VQ1000/2000-FPG/VV71-FPGR-□-X299/X296/VV72-FPG-06□-X2

    ・Drop prevention and temporary intermediate stops of cylinders are
     possible.
ModelApplicable bore size
[mm]
TypeResidual pressure release valve
VQ1000-FPG-□□-□ø40 or lessSingle unit/ManifoldWith
VQ2000-FPG-□□-□ø63 or lessSingle unit/ManifoldWith
VV71-FPGR-□-X299ø100 or lessSingle unit/Manifold (X296)With
VV72-FPG-06□-X2ø140 or lessSingle unitNone