WEB Catalog

Product Information »  WEB Catalog  » Fluoropolymer Equipment/PVC Equipment  » Fittings & Needle Valve/Tubing

Fittings & Needle Valve/Tubing

Soft Fluoropolymer Tubing TD/TID

    ・Maximum operating pressure: 1.6 MPa (at 20℃)*
    ・Food Sanitation Law compliant
    ・Compliant with the FDA's (Food and Drug Administration)
     § 177.1550 dissolution test
    ・Operating temperature (fixed usage): Air, Inert gas: −65 to 260°C
                        Water: 0 to 100°C (No freezing)

    *This may vary according to size.
SeriesTubing O.D. MetricTubing O.D. InchColor
TLM/TILMφ4,φ6,φ8,φ10,φ12φ1/8'',φ3/16'',φ1/4'',φ3/8'',φ1/2''Translucent

Go Top