Soft Start up Valves
Soft Start-up Valve AV□2000-A/3000-A/4000-A/5000-A
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-AV-guide.jpg)
-
・A start-up valve for low-speed air supply to gradually raise initial pressure in an air system and for quick exhaust by cutting off the air supply
・Power consumption: 0.35 W
・Improved flow rate characteristics: By up to 2.3 times (C[dm3/(s·bar)]: 9.2)
・Energy saving: No air flow when the main valve is switched
・Improved low-speed air supply adjustability
・Smaller profile and less work required due to integrated silencer
・With a lockout mechanism (With locking hole)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Soft Start-up Valve AV□2000-A/3000-A/4000-A/5000-A
Manual
Series View search result AV□2000-A View search result AV□3000-A View search result AV□4000-A View search result AV□5000-A View search result Soft Start-up Valve AV□2000-A/3000-A/4000-A/5000-A
DoC
Series View search result AV□2000-A View search result AV□3000-A View search result AV□4000-A View search result AV□5000-A View search result
Series | C [dm3/(s・bar)] | Port size | Operating pressure range (MPa) |
---|---|---|---|
AV□2000-A | 9.2 | 1/4 | 0.2 to 1.0 |
AV□3000-A | 13.1 | 3/8 | 0.2 to 1.0 |
AV□4000-A | 19.2 | 1/2 | 0.2 to 1.0 |
AV□5000-A | 34.8 41.3 | 3/4 1 | 0.2 to 1.0 |
Features
Soft Start-up Valve
A start-up valve for low-speed air supply to gradually raise initial pressure in an air system and for quick exhaust by cutting off the air supply
![](/assets/newproducts/en-jp/av-a/images/001.jpg)
Improved flow rate characteristics*: By up to 2.3 times
C[dm3/(s·bar)]: 9.2, Fill time: Up to 50% shorter
* For high-speed air supply
![](/assets/newproducts/en-jp/av-a/images/002.jpg)
Improved low-speed air supply adjustability
![](/assets/newproducts/en-jp/av-a/images/003.jpg)
Smaller profile and less work required due to integrated silencer
![](/assets/newproducts/en-jp/av-a/images/004.jpg)
Energy saving
As the flow passage to port 3(R) is already closed for the main valve, air does not blow out from the product when switching the main valve (exhaust → low-speed air supply).
With a lockout mechanism (With locking hole) NEW
The manual button can be padlock secured during pressure release.
This can prevent accidental operation.
![](/assets/newproducts/en-jp/av-a/images/005.jpg)
Options
![](/assets/newproducts/en-jp/av-a/images/006.jpg)
Variations
![](/assets/newproducts/en-jp/av-a/images/007.jpg)
Electrical Entry Variations
![](/assets/newproducts/en-jp/av-a/images/008.jpg)
Manual Override Variations
![](/assets/newproducts/en-jp/av-a/images/009.jpg)
Combination with F.R.L. Unit
![](/assets/newproducts/en-jp/av-a/images/010.jpg)
Simple Specials System
This product can be integrated into an F.R.L. unit through the simple special ordering system. The lead time is almost the same as that of the standard product.
Please contact your local sales representative for more details.