Product Information »
WEB Catalog
» Fittings and Tubing
» Tubing
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
Tubing
Polyethylene Tubing TX/TIX

-
・Excellent chemical and heat resistance
・Using materials compliant with Japan Food Sanitation Act, US FDA, and
Regulation (EU) No. 10/2011∗
∗ Using materials posted in the positive list
・Operating temperature range
Air, Inert gas: −45 to 80°C
Water: 0 to 80°C (No freezing)
Safety Instructions Fittings and Tubing/Precautions Series Variations Green Procurement (RoHS) Applicable Fluid List
Series | Tubing O.D. Metric size | Color | Fluid |
---|---|---|---|
TX/TIX | Φ4,Φ6,Φ8,Φ10,Φ12 | Black, White, Red, Blue, Yellow, Green | Air, Water, Inert gas |
Features
Excellent chemical and heat resistance

Using materials compliant with Japan Food Sanitation Act, US FDA, and Regulation (EU) No. 10/2011∗1
∗1 Using materials posted in the positive list
Operating temperature range
A wide temperature range allows for a wide range of applications.
Air, Inert gas: −45 to 80°C
Water: 0 to 80°C (No freezing)
Application Examples

Product Mapping (Image)