Product Information »
WEB Catalog
» Arc Welding Process Equipment
» Specialty Cylinders
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
Specialty Cylinders
For High Precision Positioning Pin Shift Cylinder CKQG-X2370
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-arc-CKQG.jpg)
-
・High Precision: Rod end deflection ±0.1 mm or less
・Position Reproducibility
・Pin for positioning the workpiece provided by the customer can be directly mounted.
・Built-in coil scraper
・Reduces labor time by integrating the cylinder and guide.
・Magnetic field resistant auto switches are mountable.
-
2D CAD
Click here for 2D CAD
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Specialized Products for General Use Introduction of Arc Welding Process Equipment
Green Procurement (RoHS)
Specialized Products for General Use Introduction of Arc Welding Process Equipment
Green Procurement (RoHS)
Type | Series | Bore size(mm) | Stroke(mm) |
---|---|---|---|
Built-in standard magnet type | CKQG-X2370 | 32, 40, 50 | 25, 30, 40, 50 |