Product Information »
WEB Catalog
» Air Preparation Equipment
» Air Dryers
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
Air Dryers
Refrigerated Air Dryer/For Use in Europe, Asia and Oceania/Standard IDFA□E
![](https://www.smcworld.com/upfiles/etc/series/en-jp/IDFA3E.jpg)
-
・[For use in Europe] Low GWP refrigerant: R1234yf (HFO) [New]
∗ Not available for air transport
・[For use in Asia and Oceania] Refrigerant: R134a (HFC)
・Power supply voltage: Single-phase 230 VAC (50 Hz)
・Max. inlet air temperature: 50°C, Max. ambient temperature: 40°C
* The production of the IDFA22E to IDFA75E series was scheduled to end
in June 2022, but will be extended. We will announce the production end
date separately.
Click here for the IDFA22E to IDFA75E series catalog.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Refrigerated Air Dryer/For Use in Europe, Asia and Oceania/Standard IDFA□E
Manual
Series View search result IDFA3E View search result IDFA4E View search result IDFA6E View search result IDFA8E View search result IDFA11E View search result IDFA15E1 View search result IDFA22E View search result IDFA37E View search result IDFA55E View search result IDFA75E View search result Refrigerated Air Dryer/For Use in Europe, Asia and Oceania/Standard IDFA□E
DoC
Series View search result IDFA3E View search result IDFA4E View search result IDFA6E View search result IDFA8E View search result IDFA11E View search result IDFA15E1 View search result IDFA22E View search result IDFA37E View search result IDFA55E View search result IDFA75E View search result
Safety Instructions Air Preparation Equipment/Precautions
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS) EU/U.S. Refrigerant Regulation
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS) EU/U.S. Refrigerant Regulation
Series | Rated inlet condition | Air flow capacity (m3/h [ANR] ) Outlet air pressure dew point 3℃ | Air flow capacity (m3/h [ANR] ) Outlet air pressure dew point 7℃ | Air flow capacity (m3/h [ANR] ) Outlet air pressure dew point 10℃ | Refrigerant | Port size |
---|---|---|---|---|---|---|
IDFA3E | 35℃ 0.7MPa | 12 | 15 | 17 | [For use in Europe] Low GWP refrigerant R1234yf(HFO) [For use in Asia and Oceania] R134a(HFC) | Rc3/8 |
IDFA4E | 35℃ 0.7MPa | 24 | 31 | 34 | [For use in Europe] Low GWP refrigerant R1234yf(HFO) [For use in Asia and Oceania] R134a(HFC) | Rc1/2 |
IDFA6E | 35℃ 0.7MPa | 36 | 46 | 50 | [For use in Europe] Low GWP refrigerant R1234yf(HFO) [For use in Asia and Oceania] R134a(HFC) | Rc3/4 |
IDFA8E | 35℃ 0.7MPa | 65 | 83 | 91 | [For use in Europe] Low GWP refrigerant R1234yf(HFO) [For use in Asia and Oceania] R134a(HFC) | Rc3/4 |
IDFA11E | 35℃ 0.7MPa | 80 | 101 | 112 | [For use in Europe] Low GWP refrigerant R1234yf(HFO) [For use in Asia and Oceania] R134a(HFC) | Rc3/4 |
IDFA15E1 | 35℃ 0.7MPa | 120 | 152 | 168 | [For use in Europe] Low GWP refrigerant R1234yf(HFO) [For use in Asia and Oceania] R134a(HFC) | Rc1 |
IDFA22E | 35℃ 0.7MPa | 182 | 231 | 254 | R407C (HFC) | R1 |
IDFA37E | 35℃ 0.7MPa | 273 | 347 | 382 | R407C (HFC) | R1 1/2 |
IDFA55E | 35℃ 0.7MPa | 390 | 432 | 510 | R407C (HFC) | R2 |
IDFA75E | 35℃ 0.7MPa | 660 | 720 | 822 | R407C (HFC) | R2 |