Product Information »
WEB Catalog
» Air Cylinders
» Pin Shift Cylinder
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
Pin Shift Cylinder
Shot Pin Cylinder CKZP
-
・High precision
With rod extended: Deflection of ±0.1 mm or less
Non-rotational accuracy: ±0.1 mm or less
・Positioning repeatability
Positioning accuracy: ±0.05 mm, Distance accuracy: ±0.1 mm
・High output: Retract force: 1764 N, Extending force: 2362 N
・Mounting Based on NAAMS Standard (71 mm bore)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD
Series | Bore size (mm) | Stroke (mm) |
---|---|---|
CKZP | 57, 71 | 25, 50 |