Product Information »
WEB Catalog
» Air Preparation Equipment
» Air Preparation Filters
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
Air Preparation Filters
Clean Air Filter/Hollow Fiber Element SFD
![](https://www.smcworld.com/upfiles/etc/series/en-jp/025-SFD.jpg)
-
・Built-in hollow fiber element
・Pressure drop: 0.03 MPa (Inlet pressure 0.7 MPa, Max. flow rate)
・Compliant with the RoHS Directives regulations regarding the reduction
of environmentally detrimental chemicals
・Metal Case Type (Made to Order)
Stainless steel, Aluminum cases
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Clean Air Filter/Hollow Fiber Element SFD
Manual
Series Type View search result SFD100 Disposable type
(Non-replaceable element)View search result SFD110 Disposable type
(Non-replaceable element)View search result SFD200 Cartridge type
(Replaceable element)View search result
Safety Instructions Air Preparation Equipment/Precautions Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Series | Type | Flow rate L/min (ANR) (At inlet pressure 0.7 MPa) | Operating pressure | Filtration (μm) |
---|---|---|---|---|
SFD100 | Disposable type (Non-replaceable element) | to 100 | Max.1.0MPa | 0.01 (Filtration efficiency: 99.99%) |
SFD110 | Disposable type (Non-replaceable element) | to 120 | Max.1.0MPa | 0.01 (Filtration efficiency: 99.99%) |
SFD200 | Cartridge type (Replaceable element) | to 500 | Max.1.0MPa | 0.01 (Filtration efficiency: 99.99%) |