WEB Catalog

Product Information »  WEB Catalog  » Air Cylinders  » Specialty Cylinders

Specialty Cylinders

Sine Rodless Cylinder REB

    ・Allows the high-speed transfer of a workpiece which must avoid shock/impact
    ・Maximum speed: 600 mm/s
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Sine Rodless Cylinder REB
    Symbol Specifications Download
    -XB10 Made to Order Common Specifications Intermediate stroke (Using exclusive body) PDF
    -XC57 Made to Order Common Specifications Rodless cylinder with floating joint PDF
TypeSeriesActionBore size (mm)
Direct mountREBRDouble acting15,25,32
Linear guide (Single axis)REBHDouble acting15,25
Linear guide (Double axis)REBHTDouble acting25,32