WEB Catalog

Product Information »  WEB Catalog  » Air Cylinders  » Lock Cylinders/Cylinder with An End Lock

Lock Cylinders/Cylinder with An End Lock

Compact Guide Cylinder with Lock MLGP

    ・Stopping possible at any stroke position
     Drop prevention when the pressure is decreased or the residual pressure is released
    ・Weight reduced by up to 17% with a shorter guide rod and thinner plate
     Guide rod: Max. 22 mm shorter (Compared with the existing MLGPM)
    ・Small auto switches or magnetic field-resistant auto switches can be directly mounted on two surfaces.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Compact Guide Cylinder with Lock MLGP
    Symbol Specifications Download
    -XA1・6・17・21 Simple Specials MGP/MGQ:Change of guide rod end shape PDF
    -XC79 Simple Specials Tapped hole drilled hole pinned hole machined additionally PDF
TypeBearingSeriesActionBore size (mm)Lock mechanism
StandardSlide bearingMLGPMDouble acting20,25,32,40
50,63,80,100
Spring lock
StandardBall bushing bearingMLGPLDouble acting20,25,32,40
50,63,80,100
Spring lock

Features

New Products

Product Information »  New Products
New Products