WEB Catalog

Product Information »  WEB Catalog  » Air Cylinders  » Standard Air Cylinders (Square Cover)

Standard Air Cylinders (Square Cover)

Air Cylinder MB/MDB

    ・Weight has been reduced by changing the shape of the rod cover and head cover. Max. 10% lighter
    ・Part numbers with a rod end bracket and/or pivot bracket are available.
     (It is not necessary to order a bracket for the applicable cylinder separately.)
    ・With auto switch (MDB-Z series: MDB, MDBW, MDBK, MDBKW, MDBB, MDB□Q)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Cylinder MB/MDB
    Manual
    Type Series Action Bore size (mm) View search result
    StandardMB-ZDouble acting, Single rod32, 40, 50, 63, 80, 100, 125View search result
    StandardMBW-ZDouble acting, Double rod32, 40, 50, 63, 80, 100, 125
    Non-rotating rodMBK-ZDouble acting, Single rod32, 40, 50, 63, 80, 100
    Non-rotating rodMBKW-ZDouble acting, Double rod32, 40, 50, 63, 80, 100
    With end lockMBBDouble acting, Single rod32, 40, 50, 63, 80, 100
  • Air Cylinder MB/MDB
    Symbol Specifications Download
    -XA0 to XA30 Simple Specials Change of rod end shape PDF
    -XC14 Simple Specials Change of trunnion bracket mounting position PDF
  • Air Cylinder MB/MDB
    Symbol Specifications Download
    -XB5 Made to Order Common Specifications Oversized rod cylinder PDF
    -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF
    -XB13 Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF
    -XC3 Made to Order Common Specifications Special port location PDF
    -XC4 Made to Order Common Specifications With heavy duty scraper PDF
    -XC5 Made to Order Common Specifications Heat resistant cylinder (-10 to 110℃) PDF
    -XC6 Made to Order Common Specifications Made of stainless steel PDF
    -XC7 Made to Order Common Specifications Tie-rod cushion valve tie-rod nut etc. made of stainless steel PDF
    -XC8 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable extension type PDF
    -XC9 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable retraction type PDF
    -XC10 Made to Order Common Specifications Dual stroke cylinder/Double rod type PDF
    -XC11 Made to Order Common Specifications Dual stroke cylinder/Single rod type PDF
    -XC12 Made to Order Common Specifications Tandem cylinder PDF
    -XC22 Made to Order Common Specifications Fluororubber seals PDF
    -XC26 Made to Order Common Specifications With split pins for double clevis pin/double knuckle joint pin and flat washers PDF
    -XC27 Made to Order Common Specifications Double clevis and double knuckle joint pins made of stainless steel PDF
    -XC29 Made to Order Common Specifications Double knuckle joint with spring pin PDF
    -XC30 Made to Order Common Specifications Rod side trunnion PDF
    -XC35 Made to Order Common Specifications With coil scraper PDF
    -XC65 Made to Order Common Specifications Made of Stainless Steel (Combination of XC7 and XC68) PDF
    -XC68 Made to Order Common Specifications Made of stainless steel (with hard chrome plated piston rod) PDF
    -XC88 Made to Order Common Specifications Spatter resistant coil scraper Lube-retainer Grease for welding (Piston rod: Stainless steel 304) PDF
    -XC89 Made to Order Common Specifications Spatter resistant coil scraper Lube-retainer Grease for welding (Piston rod: S45C) PDF
    -XC91 Made to Order Common Specifications Spatter resistant coil scraper Grease for welding (Piston rod: S45C) PDF
TypeSeriesActionBore size (mm)
StandardMB-ZDouble acting, Single rod32, 40, 50, 63, 80, 100, 125
StandardMBW-ZDouble acting, Double rod32, 40, 50, 63, 80, 100, 125
Non-rotating rodMBK-ZDouble acting, Single rod32, 40, 50, 63, 80, 100
Non-rotating rodMBKW-ZDouble acting, Double rod32, 40, 50, 63, 80, 100
With end lockMBBDouble acting, Single rod32, 40, 50, 63, 80, 100

Features

Reduced weight by changing the shape of the rod cover and head cover.

・Weight 10% lighter (ø40-100 stroke)
・0.91 kg (New) ←1.01 kg (Existing model)

Non-rotating rod type added. New

・Series MBK-Z (Single rod)
・Series MBKW-Z (Double rod)

Part numbers with rod end bracket and/or pivot bracket available

Not necessary to order a bracket for the applicable cylinder separately

Note) Mounting bracket is shipped together with the product, but not assembled.

Various mounting bracket options

・Suitable mounting brackets can be selected for the installation condition.
・Improved amount of mounting freedom

Other Features

Series Variations