WEB Catalog

Product Information »  WEB Catalog  » Electric Actuators/Cylinders  » Manifold Controller/Manifold Controller Compatible Electric Actuator

Manifold Controller/Manifold Controller Compatible Electric Actuator

Battery-less Absolute Encoder Type
[Compatible with Manifold Controller]
Electric Actuator/Slider LE2FS□H

    · Compatible with manifold controller
     Up to 16 axes can be connected
    · Annual CO2 emissions reduced by up to 38% through motor control
     optimization (SMC comparison)
     8.7 kg-CO2e/year (14.1)
     ∗ The numerical values vary depending on the operating conditions.
    · Battery-less absolute encoder type
     Restart from the last stop position is possible.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Battery-less Absolute Encoder Type
    [Compatible with Manifold Controller]
    Electric Actuator/Slider LE2FS□H
    Manual
    Model View search result
    LE2FS16□HView search result
    LE2FS25□HView search result
    LE2FS32□HView search result
    LE2FS40□HView search result
SpecificationModelStroke
(mm)
Work load (kg)
Horizontal
Speed
(mm/s)
Screw lead
(mm)
Battery-less absolute
(Step motor 24 VDC)
LE2FS16□H50 to 500Max. 18Max. 8002.5,5,10
Battery-less absolute
(Step motor 24 VDC)
LE2FS25□H50 to 800Max. 40Max. 12003,6,12,20
Battery-less absolute
(Step motor 24 VDC)
LE2FS32□H50 to 1000Max. 68Max. 11004,8,16,24
Battery-less absolute
(Step motor 24 VDC)
LE2FS40□H150 to 1200Max. 80Max. 12005,10,20,30

Features

Compatible with Manifold Controller

Annual CO2 emissions reduced by up to 38% through motor control optimization (SMC comparison)

Select from 5 cable entry directions

Restart from the last stop position is possible.

Detection of table stop position by means of an auto switch is possible.

Go Top