WEB Catalog

Product Information »  WEB Catalog  » Process Valves  » 2/3 Port Solenoid Valves/Air Operated Valves

2/3 Port Solenoid Valves/Air Operated Valves

Pilot Operated 2-Port Solenoid Valve JSXH-X1

    ・Max. operating pressure differential: 4.0 MPa
     Application examples: Blow molding, Laser processing machines,
     Nitrogen filling unit
    ・Fluid: Compressed air, Nitrogen, Argon, Oxygen∗
     ∗ When using oxygen, please refer to "Fluid Supply."
    ・Improved environmental resistance
     Dustproof/waterproof IP67 structure (IP65 for the DIN terminal)
     With a stainless steel coil cover
    ・Low particle generation
    ・Oil-free
    ・Easy maintenance
     The coil can be replaced by simply removing the clip.
    ・Power saving (Power consumption: 6 W)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesTypeValve typePort sizeOrifice diameter (mmø)
JSXH-X1Pilot operatedN.C.3/8,1/216

Features

Max. operating pressure differential: 4.0 MPa

Fluid: Compressed air, Nitrogen, Argon, Oxygen

∗ When using oxygen, please refer to "Fluid Supply."

Application Examples

Features

Easy maintenance

Improved environmental resistance

Electrical Entry Variations

Go Top