WEB Catalog

Product Information »  WEB Catalog  » Air Preparation Equipment  » Air Dryers

Air Dryers

Heatless Air Dryer ID

    ・Can supply dry air with a low dew point below –30ºC
    ・Compact and lightweight without a heater or an electric control board
    ・It is possible to check the outlet dew point with the indicator.
     (Self-regenerative type allows for easy maintenance)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Heatless Air Dryer ID
    Manual
    Series View search result
    IDView search result
SeriesOutlet flow L/min (ANR)Inlet flow L/min (ANR)
ID80 to 780100 to 975