Product Information »
WEB Catalog
» Industrial Device Communication Equipment/Wireless System
» Other: RS232C Compatible Products
Other: RS232C Compatible Products
Thermo-chiller/Environmentally Resistant Type HRS-R
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-hrs-r-b.jpg)
-
・Resistant to dust and water splashing
・Protection of the electrical unit: IP54
・Metal panel
The entire exterior surface is metal.
A stainless steel panel can be selected. (Option)
・A large capacity tank (12 L) is available. (Option)
・Ambient temperature: 5 to 45°C
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRS-R | 5 to 40℃ | 1.9 kW 2.9 kW 5 kW (60 Hz) | ±0.1℃ | Air-cooled refrigeration | Tap water Ethylene glycol aqueous solution (15%) |
Features
![](/assets/newproducts/en-jp/hrs-r/images/01-1.jpg)
Protection of the electrical unit: IP54
The board and electric parts are located inside the electrical box, where they can be protected from dust particles and water splashing.
![](/assets/newproducts/en-jp/hrs-r/images/02-1.jpg)
Compatible with power supplies in Europe, Asia, Oceania, and North, Central, and South America
Single-phase 200 to 230 VAC (50/60 Hz)
A large capacity tank is available. (Option)
![](/assets/newproducts/en-jp/hrs-r/images/03-1.jpg)
With heating function
![](/assets/newproducts/en-jp/hrs-r/images/04-1.jpg)
Simple operation
![](/assets/newproducts/en-jp/hrs-r/images/05-1.jpg)
Convenient functions(Refer to the Operation Manual for details.)
![](/assets/newproducts/en-jp/hrs-r/images/06-1.jpg)
Reduced maintenance hours for the pump
Toolless inspection and cleaning of aircooled condenser
![](/assets/newproducts/en-jp/hrs-r/images/07-1.jpg)
Power supply (24 VDC) available
Particle filter set
![](/assets/newproducts/en-jp/hrs-r/images/08-1.jpg)
Variations
![](/assets/newproducts/en-jp/hrs-r/images/09-1.jpg)
Self-diagnosis function and check display
![](/assets/newproducts/en-jp/hrs-r/images/10-1.jpg)
Communication function
Serial communication (RS232C/RS485) and contact I/Os (2 inputs and 3 outputs) are equipped as standard. This allows for communication with the user’ s equipment and system construction, depending on the application. A 24 VDC output can be also provided and is available for use with flow switches (SMC’s PF3W, etc.).
![](/assets/newproducts/en-jp/hrs-r/images/11-1.jpg)
Application Examples
![](/assets/newproducts/en-jp/hrs-r/images/12-1.jpg)
Global Supply Network
![](/assets/newproducts/en-jp/hrs-r/images/13-1.jpg)
SMC Thermo-chiller Variations
![](/assets/newproducts/en-jp/hrs-r/images/14-1.jpg)