Product Information »
WEB Catalog
» Air Preparation Equipment
» Aftercoolers/Air Tanks
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
Aftercoolers/Air Tanks
Air Cooled Aftercooler HAA
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-001-HAA.jpg)
-
・Can cool high-temperature compressed air from compressors down to
40°C or less and efficiently remove moisture from the air
・Cooling equipment is not required for this air-cooled type.
・Easy maintenance and reasonable running costs,
No need to worry about freezing or running out of water supply.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Air Cooled Aftercooler HAA
Manual
Series View search result HAA View search result
Safety Instructions Air Preparation Equipment/Precautions
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Series | Applicable compressor (kW) | Air flow capacity L/min (ANR) |
---|---|---|
HAA | 7.5 to 37 | 1000 to 5700 |