Product Information »
WEB Catalog
» Air Cylinders
» Guide Cylinders
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
Guide Cylinders
Platform Cylinder CXT
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-024-CXT.jpg)
-
・Integrated worktable and actuator
・Highly rigid and accurate slide table
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Platform Cylinder CXT
Symbol Specifications Download -XB13 Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF -XB22 Made to Order Common Specifications Shock absorber soft type RJ series type PDF
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Bearing | Series | Action | Bore size (mm) |
---|---|---|---|---|
Standard | Slide bearing | CXTM | Double acting | 12,16,20,25,32,40 |
Standard | Ball bushing bearing | CXTL | Double acting | 12,16,20,25,32,40 |