Product Information »
WEB Catalog
» Air Cylinders
» Valve Mounted Air Cylinders
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
Valve Mounted Air Cylinders
Valve Mounted Compact Cylinder/Guide Rod Type CVQM
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-069-CVQM.jpg)
-
・A guide rod and solenoid valve have been integrated in the CQ2 series compact cylinder.
・Non-rotating accuracy: ±0.2° or less
・Lateral load resistance 2 to 4 times that of the CDQ2 series compact cylinder
・Loads can be directly mounted.
・Mounting pitch is interchangeable with the CQ2 series.
・Saves manpower, space, and energy
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Valve Mounted Compact Cylinder/Guide Rod Type CVQM
DoC
Type Series Action View search result Standard CVQM Double acting View search result
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data CV Series/Precautions
Green Procurement (RoHS)
Model Selection/Technical Data CV Series/Precautions
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) | Component Cylinder | Component Valve |
---|---|---|---|---|---|
Standard | CVQM | Double acting | 32,40,50,63 | CQM | SY3000 |