WEB Catalog

Product Information »  WEB Catalog  » Lubrication Equipment  » Lubrication Equipment

Lubrication Equipment

D.P. Lube ALD

    ・Centralized control of multi-point lubrication
    ・Less lubricant consumption
    ・Simplified oil feeding volume setting in which only the pressure differential is adjusted
    ・Oil can be replenished by merely opening and closing the oil filler plug without stopping the air line.
    ・Micromist generation can be checked from the oil filler port.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • D.P. Lube ALD
    DoC
    Series Type View search result
    ALD600/900Single productView search result
    ALDU600/900Unit
SeriesTypePort sizeBowl capacity (cm3)
ALD600/900Single product3/4,1,1 1/4,1 1/2,22000,5000
ALDU600/900Unit3/4,1,1 1/4,1 1/2,22000,5000

Go Top