WEB Catalog

Product Information »  WEB Catalog  » Modular F.R.L. Units  » Air Filters/Mist Separators/Micro Mist Separators

Air Filters/Mist Separators/Micro Mist Separators

Air Filter AF-A

    ・Easy element replacement
     The element and the bowl are integrated.
     Replacement can be done in hand.
    ・Reduced required maintenance space: Max. 46% reduction
    ・Better visibility&increased safety
     The bowl is covered with a transparent bowl guard.

    ∗ The AF-A series will be discontinued in March 2025.
     Please select the AF-D series.▶Click here for details.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Filter AF-A
    Manual
    Series View search result
    AF10 to 60-AView search result
SeriesPort sizeFiltration (μm)
AF10 to 60-AM5,1/8,1/4,3/8,1/2,3/4,15

Features

Modular Type F.R.L. Unit Series AC

Transparent bowl guard

Better environmental resistance: Transparent bowl guard can protect the inner bowl!

Better visibility: 360°

Use of transparent bowl guard makes it possible to check the condensate inside the filter case and the remaining oil amount in the lubricator from the entire periphery.

Light weight: Max. 90 g reduction

* Except AW

Pressure drop: Max. 50% improvement

* Regulator/AR, Filter Regulator/AW

New Spacer