WEB Catalog

Product Information »  WEB Catalog  » Rotary Actuators/Air Grippers  » Auto Switches

Auto Switches

A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

Auto Switch D

SeriesTypeFeatures
D SeriesSolid state auto switchGeneral purpose type
2-color indicator
2-color indicator with diagnostic output
Water resistant 2-color indicator
With timer
D SeriesReed auto switchGeneral purpose type 2-color indicator

Analog Auto Switch and Display Sensor Monitor D-MH1□

    ・Outputs the analog voltage according to the actuator stroke position
    ・A single switch can discriminate between max. 3 position points.
     Discriminable resolution: ±0.1 mm ∗ Within the high-resolution range
    ・Detection position setting can be done away from the actuator.
    ・Analog voltage output (1 to 5 V)
     ・Can also be used with the analog auto switch single unit
    ・Reduced setting labor
     ・No need to fine-tune the switch mounting position
     ・Easy adjustment even in narrow places and on moving parts
    ・Improved productivity
     ・Gripper fully open → gripping → gripping failure detection
     ・Detection of gripper finger wear
     ・Minimized lead wire disconnection risk
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Analog Auto Switch and Display Sensor Monitor D-MH1□
    Manual
    Series Type View search result
    D-MH1AD(V)Analog auto switchView search result
    D-MH1BNSensor monitorView search result
    D-MH1BPSensor monitorView search result
  • Analog Auto Switch and Display Sensor Monitor D-MH1□
    DoC
    Series Type View search result
    D-MH1AD(V)Analog auto switchView search result
    D-MH1BNSensor monitorView search result
    D-MH1BPSensor monitorView search result
SeriesTypeDescription
D-MH1AD(V)Analog auto switchAnalog output sensor (1 to 5 V)
D-MH1BNSensor monitorDisplay sensor monitor, NPN 2 outputs
D-MH1BPSensor monitorDisplay sensor monitor, PNP 2 outputs

IO-Link Compatible 2 in 1 Auto Switch D-MH2□

    ・Outputs process data according to the actuator stroke position
    ・A single switch can discriminate between max. 3 position points.
    ・Discriminable resolution: ±0.1 mm ∗ Within the high-resolution range
    ・Detection position setting can be done away from the actuator.
    ・Process data output (–1000 to 1000)
     Can also be used with the 2 in 1 auto switch single unit if there is
     an IO-Link master
  • IO-Link Compatible 2 in 1 Auto Switch D-MH2□
    Manual
    Series Type View search result
    D-MH2□IO-Link compatible
    2 in 1 auto switch
    View search result
  • IO-Link Compatible 2 in 1 Auto Switch D-MH2□
    DoC
    Series Type View search result
    D-MH2□IO-Link compatible
    2 in 1 auto switch
    View search result
SeriesTypeNumber of set pointsOutput type
D-MH2□IO-Link compatible
2 in 1 auto switch
2 points
3 points
NPN output
PNP output

Trimmer Auto Switch D

    ・Easily distinguish workpieces with a single auto switch
    ・Minimum detectable adjustment width: 0.5 mm
    ・Applicable to the short stroke cylinder
     The detection of the extended and retracted end positions can be made by a single auto switch.
     This switch can be used when two auto switches cannot be mounted due to a short stroke.
SeriesTypeMounting
D-M9KSensor unitDirect mounting (Round groove)
D-Y7KSensor unitDirect mounting (Square groove)
D-F7KSensor unitRail mounting
D-R□KAmplifier unit-

Go Top