Product Information »
WEB Catalog
IN_PROD_346
» Industrial Device Communication Equipment/Wireless System
» Industrial Device Communication Equipment: PROFIsafe Compatible Products
Industrial Device Communication Equipment: PROFIsafe Compatible Products
Serial Transmission System EX260
-
For Output
∗The applicable protocols differ depending on the series.
For details, refer to the catalog of each series.
・IP67
・RJ45 communication connectors (X205)
▶IO-Link Master
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Fieldbus System Precautions
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series Safety over Fieldbus with PROFIsafe Green Procurement (RoHS) IO-Link Master
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series Safety over Fieldbus with PROFIsafe Green Procurement (RoHS) IO-Link Master
Series | Enclosure | Communication protocol∗ | Applicable valve |
---|---|---|---|
EX260 | IP67 | DeviceNet™ PROFIBUS DP CC-Link EtherCAT PROFINET EtherNet/IP™ Ethernet POWERLINK IO-Link (Only available for SY, JSY, VQC communication connectors) PROFIsafe (Only available for SY, JSY, VQC communication connectors) | SY3000,5000,7000 (Plug-in) JSY1000,3000,5000 (Plug-in) VQC1000,2000,4000,5000 SV1000,2000,3000 S0700(IP40) |
Fieldbus System EX245
-
・For Input/Output
・Push Pull connectors
AIDA specifications compliant
SCRJ connectors, RJ45 connectors
・Compatible with the PROFIenergy energy-saving function
・Shared Device function
・PROFIsafe compatible
・IO-Link compatible
・Supports System Redundancy S2
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Fieldbus System Precautions Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series Safety over Fieldbus with PROFIsafeGreen Procurement (RoHS)
Series | Enclosure | Communication protocol | Applicable valve |
---|---|---|---|
EX245 | IP65 | PROFINET PROFIsafe | JSY3000, 5000 (Plug-in) SY3000, 5000 (Plug-in) VQC2000, 4000 |