Product Information »
WEB Catalog
IN_PROD_346
» Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges
» Pressure Gauges
Pressure Gauges
Pressure Gauge for General Purposes G□
Safety Instructions Series Variations Procedures for Setting and Assembling (P.1298) Specific Product Precautions (P.1299) Green Procurement (RoHS)
Series | Size (O.D.) | Connection thread |
---|---|---|
G15 | φ15 | R1/8, M5 (Female thread) |
G27 | φ27 | R1/8, 1/16 |
G36 | φ37.5 | R1/8, M5 (Female thread) |
GA36 | φ37.5 | R1/8 |
G46 | φ42.5 | R1/8, 1/4, M5 (Female thread) |
GA46 | φ42.5 | R1/8, 1/4 |
G33 | φ30 | R1/8 |
GA33 | φ30 | R1/8 |
G43 | φ43 | R1/8, 1/4 |
G36-L | φ37.5 | R1/8 |
G46-L | φ42.5 | R1/8,1/4 |
G53-L | φ51.4 | R1/8,1/4 |
G63-L | φ63.4 | R1/8,1/4 |
Oil-free/External Parts Copper-free Pressure Gauge G46E
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-100-G46E.jpg)
-
・Oil-free, external parts copper-free
・With limit indicator
Safety Instructions Series Variations Procedures for Setting and Assembling (P.1298) Specific Product Precautions (P.1299) Green Procurement (RoHS)
Series | Size (O.D.) | Connection thread |
---|---|---|
G46E | φ42.5 | R1/8,1/4 |
Pressure Gauge for Clean Series (10- Series) G49
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-101-G49.jpg)
Safety Instructions Series Variations Specific Product Precautions (P.1299) Green Procurement (RoHS)
Series | Size (O.D.) | Connection thread |
---|---|---|
G49 | φ44 | R1/4 |
Pressure Gauge for Clean Regulator G46-□-□-SRA,B
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-102-G49-SRA-B.jpg)
Safety Instructions Series Variations Procedures for Setting and Assembling (P.1298) Specific Product Precautions (P.1299) Green Procurement (RoHS)
Series | Size (O.D.) | Connection thread |
---|---|---|
G46-□-□-SRA,B | φ42.5 | R1/8,1/4 |
Pressure Gauge with Switch GP46
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-103-GP46.jpg)
-
・A pressure switch function has been added to the gauge.
Safety Instructions Series Variations Procedures for Setting and Assembling (P.1298) Specific Product Precautions (P.1299) Green Procurement (RoHS)
Series | Size (O.D.) | Connection thread |
---|---|---|
GP46 | φ42.5 | R1/8,1/4 |
Pressure Gauge for Vacuum GZ46
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-104-GZ46.jpg)
-
・Pressure gauge for vacuum
・Pressure range: −100 to 200 kPa
Series | Size (O.D.) | Connection thread |
---|---|---|
GZ46 | φ42.5 | R1/8,1/4 |
Digital Pressure Sensor GS40
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-105-GS40.jpg)
-
・A pressure switch function has been added to the gauge with a digital display.
Series | Set pressure (MPa) |
---|---|
GS40 | 0 to 0.98 |
Compact Manometer PPA
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-106-PPA.jpg)
-
・Pressure measurements can easily be taken anytime, anywhere.
Series | Set pressure | Applicable tubing size | Type |
---|---|---|---|
PPA100 | -0.1 to 1 MPa | φ4,φ6 | For high pressure |
PPA101 | -101 to 10 kPa | φ4,φ6 | For vacuum |
PPA102 | -10 to 100 kPa | φ4,φ6 | For low pressure |