Product Information »
WEB Catalog
IN_PROD_346
» Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
» Vacuum Flow
Vacuum Flow
Vacuum Flow ZHV
-
・Blow and vacuum can be performed by supplying compressed air.
Blow: Max. 6820 L/min (ANR)∗1
Vacuum: Max. 5270 L/min (ANR)∗1
∗1 Values for the ZHV40 when the supply pressure is 0.5 MPa
・It is possible to adjust the blow and vacuum flow rate by adjusting the nozzle position!
・A vacuum flow rate 3 times or more the supply air
・A blow flow rate 4 times or more the supply air
・Weight: Max. 50% reduction (209 g ← 417 g) ∗2
∗2 ZHV20, in comparison with product (ZH20-X185)
・Volume: Max. 50% reduction (17000 mm3 ← 34000 mm3) ∗3
∗3 ZHV10, in comparison with product (ZH10-X185)
・In terms of body mounting, port connection, and passage diameter, this product is compatible with the product (ZH-X185).
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection Green Procurement (RoHS)
Series | Vacuum pressure [kPa] | Suction flow rate [L/min (ANR)] | Discharge flow rate [L/min (ANR)] | Air consumption [L/min (ANR)] | Fluid passage dia. |
---|---|---|---|---|---|
ZHV10 | -6 | 520 | 670 | 180 | ø13 |
ZHV20 | -6 | 1975 | 2360 | 380 | ø21.6 |
ZHV30 | -6 | 4590 | 5310 | 710 | ø30 |
ZHV40 | -6 | 5270 | 6820 | 1330 | ø42 |
Vacuum Flow ZH□-□-X185/ZH□-□-X341
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-072-ZH-X185.jpg)
-
・By supplying compressed air, large blow and vacuum flow rates are available.
・A blow flow rate 4 times the supply air
・A vacuum flow rate 3 times the supply air
・Large passage diameter available for the suction of machining chips, particles, etc.
・Maintenance-free
・Mounting brackets are available.
・Application examples:
Blow: Blowing away water droplets and machining chips
Vacuum: Vacuuming smoke during soldering, Transferring materials such as pellets or fine particles
The ZH-X185 vacuum flow is to be discontinued as of the
end of September 2023. Consider selecting a ZHV series
vacuum flow as a substitute.
▶Click here for details.
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Vacuum Flow ZH-X226/-X249/-X338
-
・By supplying compressed air, large blow and vacuum flow rates are available.
Blow: Max. 1550 L/min (ANR)
Vacuum: Max. 880 L/min (ANR)
・Application examples
Adsorption transfer, coolant blow to blow off cutting chips, adsorption transfer
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Suction flow [L/min(ANR)] | Discharge flow [L/min(ANR)] | Air consumption [L/min(ANR)] |
---|---|---|---|
ZH-X226 | 405 | 700 | 297 |
ZH-X338 | 880 | 1,550 | 570 |
ZH-X249 | 820 | 1,160 | 340 |