Product Information »
WEB Catalog
IN_PROD_346
» Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
» Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
Vacuum Unit (Vacuum Generators) ZK2□A
-
・Supply valve: An N.O. specification has been added.
Can hold vacuum∗ even when the power goes out or is turned off
Prevents the sudden dropping of workpieces∗
∗ Supposing the supply pressure is being maintained
・An IO-Link compatible pressure switch has been added.
Allows for ejector control with a single communication line
Reading of the device information and parameter batch settings are
possible.
・Compatible with ejector systems and vacuum pump systems
・Energy saving ejector
Air supply is cut-off when vacuum is reached.
Air consumption: 93% reduction (Under SMC’s measurement conditions)
・More efficient ejector: Suction flow increased by 50% (Compared to other
SMC 1-stage ejectors)
・Energy saving efficiency: 93% reduction
・Improved low noise and suction flow by adoption of a high-noise
reduction silencer
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Ejector series | Nozzle diameter (mm) | Max. suction flow [L/min(ANR)] | Air consumption [L/min(ANR)] | Guidelines for applicable pad (mm) | Vacuum pump system series |
---|---|---|---|---|---|
ZK2□07 | 0.7 | 29 | 24 | 2 to 40 | ZK2□00 |
ZK2□10 | 1.0 | 44 | 40 | 2 to 50 | ZK2□00 |
ZK2□12 | 1.2 | 61 | 58 | 2 to 125 | ZK2□00 |
ZK2□15 | 1.5 | 67 | 90 | 2 to 150 | ZK2□00 |
Valve Manifold Integrated with Ejector System JSY1000-E
-
・A vacuum release flow adjustment unit has been added. [New]
・Compact all-in-one manifold
The devices have been integrated into one for applications in which an
actuator and vacuum suction are used together.
・EtherCAT® compatible
・Wiring/piping saving through use of all-in-one manifold
・Installation area: 64% reduction
・Weight: 42% reduction
・Energy saving function
CO2 emissions (Air consumption): 90% reduction
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→3/5 (A/B→E) C [dm3/(s・bar)] | Flow rate characteristics 4/2→3/5 (A/B→E) b | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|
JSY1000-E | 0.91 | 0.48 | φ40 | 0.2 (With power-saving circuit) |
Vacuum Manifold for Fieldbus System ZKJ
-
・Fieldbus-compatible
Requires no input/output unit. Space saving
Reduced wiring time
Compatible protocol: PROFINET, IO-Link, EtherNet/IP, EtherCAT
・Energy saving ejector: Air consumption reduced by 90%
・Supply valve: N.O. specification
Can hold vacuum even when the power goes out or is turned off
(Supposing the supply pressure is being maintained)
Prevents the sudden dropping of workpieces
(Supposing the supply pressure is being maintained)
・IP65: Dust-tight/Water-jet-proof
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Ejector series | Nozzle diameter (mm) | Max. suction flow [L/min(ANR)] | Air consumption [L/min(ANR)] |
---|---|---|---|
ZKJ07 | 0.7 | 31 | 26 |
ZKJ10 | 1.0 | 53 | 48 |
ZKJ12 | 1.2 | 63 | 68 |
ZKJ15 | 1.5 | 74 | 102 |
Compact Vacuum Unit ZQ□A
-
・Vacuum pressure switch with energy saving function
Air consumption: 90% reduction (Based on SMC’s measurement
conditions)
Power consumption: 60% reduction [1 W (Existing model) → 0.4 W]
Vacuum release pressure: From 0 MPa [From 0.3 MPa (Existing model) →
From 0 MPa]
Copy function: Reduced setting labor, Minimized risk of setting mistakes
・Compatible with ejector systems and vacuum pump systems
・IO-Link compatible
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Ejector series | Nozzle diameter (mm) | Max. suction flow [L/min(ANR)] | Air consumption [L/min(ANR)] | Guidelines for applicable pad (mm) | Vacuum pump system series |
---|---|---|---|---|---|
ZQ05 | 0.5 | 5 | 15 | 2 to 13 | ZQ000□ |
ZQ07 | 0.7 | 10 | 25 | 2 to 20 | ZQ000□ |
ZQ10 | 1.0 | 22 | 47 | 2 to 32 | ZQ000□ |
Large Size Vacuum Module (Vacuum Generators) ZR
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-036-ZR.jpg)
-
・Compatible with ejector systems and vacuum pump systems
・Necessary functions can be combined through a modular design.
・Double solenoids provide a self-holding function.
・Adaptable to manifold applications
・Functions such as a digital vacuum switch or a solenoid valve can be selected.
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Nozzle diameter (mm) | Max. suction flow [L/min(ANR)] | Air consumption [L/min(ANR)] | Guidelines for applicable pad (mm) | Vacuum pump system series |
---|---|---|---|---|---|
ZR110 | 1.0 | 25 | 53 | 2 to 32 | ZR100 |
ZR113 | 1.3 | 42 | 86 | 2 to 50 | ZR100 |
ZR115 | 1.5 | 63 | 102 | 2 to 100 | ZR100 |
ZR118 | 1.8 | 74 | 155 | 2 to 125 | ZR100 |
ZR120 | 2.0 | 95 | 194 | 2 to 150 | ZR100 |
Compact Vacuum Unit (Vacuum Generators) ZB
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-037-ZB-e.jpg)
-
・Compatible with ejector systems and vacuum pump systems
・Quick response: Response time of the valve 5 ms, vacuum response time
28 ms
・Energy saving: Air consumption reduced by 17%, Vacuum pressure
reached increased by 21%
・Compact/Lightweight: 46 g
・With vacuum pressure switch
Can copy to up to 10 switches simultaneously
・IO-Link compatible
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Ejector series | Nozzle diameter (mm) | Max. suction flow [L/min(ANR)] | Air consumption [L/min(ANR)] | Guidelines for applicable pad (mm) | Vacuum pump system series |
---|---|---|---|---|---|
ZB03 | 0.3 | 2 | 3.5 | 2 to 8 | ZB00 |
ZB04 | 0.4 | 3.5 | 6.5 | 2 to 10 | ZB00 |
ZB05 | 0.5 | 4.5 | 10 | 2 to 13 | ZB00 |
ZB06 | 0.6 | 7 | 18 | 2 to 20 | ZB00 |
Compact Vacuum Ejector (Vacuum Generators) ZA
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-038-ZA.jpg)
-
・Total width: 9.9 mm, Total length: 72.9 mm, Total height: 52.5 mm,
Weight: 50 g
・Can be installed on moving parts
・Improved response through the shortening of the length of the tube to the pad
・Adaptable to manifold applications
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Nozzle diameter (mm) | Max. suction flow [L/min(ANR)] | Air consumption [L/min(ANR)] | Guidelines for applicable pad (mm) |
---|---|---|---|---|
ZA105 | 0.5 | 4 | 12 | 2 to 13 |
ZA107 | 0.7 | 8 | 28 | 2 to 20 |
Vacuum Ejector (Vacuum Generators) ZM
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-040-ZM.jpg)
-
・Valves and switches are unitized.
・Adaptable to manifold applications
・Maximum absorption flow rate has been increased by 40%.
・Max. vacuum pressure: −84 kPa
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Nozzle diameter (mm) | Max. suction flow [L/min(ANR)] | Air consumption [L/min(ANR)] | Guidelines for applicable pad (mm) |
---|---|---|---|---|
ZM05 | 0.5 | 15 | 17 | 2 to 16 |
ZM07 | 0.7 | 23 | 33 | 2 to 25 |
ZM10 | 1.0 | 38 | 60 | 2 to 32 |
ZM13 | 1.3 | 44 | 85 | 2 to 40 |
ZM15 | 1.5 | 45 | 110 | 2 to 50 |
Multistage Ejector (With built-in ZSE20A vacuum pressure switch) ZL1/ZL3/ZL6
-
・An IO-Link compatible vacuum pressure switch has been added. (ZL3,
ZL6) New
Allows for ejector control with a single communication line
Reading of the device information and parameter batch settings are
possible.
・Max. suction flow rate: 3 types available: 100, 300, and 600 L/min (ANR)
・Air consumption: 91% reduction (ZL3, ZL6)
Reduced by the pressure switch for vacuum with energy saving function
and efficient ejectors
・Weight: Max. 60% reduction [ZL112 (Existing model): 450 g → ZL1: 180 g]
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Nozzle diameter (mm) | Max. suction flow [L/min(ANR)] | Air consumption [L/min(ANR)] |
---|---|---|---|
ZL1 | 1.2 | 100 | 57 |
ZL3M | 1.9 | 300※1 | 150 |
ZL3H | 1.5 | 300※1 | 135 |
ZL6M | 1.9×2 | 600※1 | 300 |
ZL6H | 1.5×2 | 600※1 | 270 |
Multistage Ejector (With built-in ZSE30A vacuum pressure switch) ZL1/ZL3/ZL6
![](https://www.smcworld.com/upfiles/etc/series/en-jp/ZL112-C.jpg)
The ZL multistage ejector (with built-in ZSE30A)
is to be discontinued as of August 2024. Select
the new ZL (with built-in ZSE20A) instead.
-
・Max. suction flow rate: 3 types available: 100, 300, and 600 L/min (ANR)
・Air consumption: 91% reduction (For the ZL3, ZL6)
・Weight: Max. 60% reduction [ZL112 (Existing model): 450 g → ZL1: 180 g]
・3-stage diffuser construction (For the ZL1: SMC comparison)
Suction flow rate increased by 250%
・3 types of vacuum pressure sensors
・No tools are required! Maintenance labor can be reduced.
・IO-Link compatible vacuum pressure switch
*1 ZL3H, ZL6H (Standard supply pressure: 0.5 MPa)
*2 Branch + Port exhaust
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Nozzle diameter (mm) | Max. suction flow [L/min(ANR)] | Air consumption [L/min(ANR)] |
---|---|---|---|
ZL1 | 1.2 | 100 | 57 |
ZL3 | 1.9 1.5 | 300∗2 | 135∗1 |
ZL6 | 1.9 x 2 1.5 x 2 | 600∗2 | 270∗1 |