Standard Air Cylinders (Round Type)
Air Cylinder CJ1

-
・For the double acting type, the piping direction of the fitting on the rod
cover side varies within a range of 90°.
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CJ1 | Double acting, Single rod | 4 |
Standard | CJ1 | Single acting (Spring return) | 2.5,4 |
Pin Cylinder CJP
-
・A short-stroke miniature cylinder with a shorter overall length
The installation space can be significantly reduced.
Thus, the machine can be made more compact.
・Rod end cap can now be ordered with the cylinder.
・One-touch fitting can be connected. (Panel mount type)
・16 mm bore size is now available. (Changed from the existing product:
15 mm)
Specifications and dimensions are the same as the existing product.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Green Procurement (RoHS)
Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CJPB-Z | Single acting (Panel mount) | 4,6,10,15 |
Standard | CJPS-Z | Single acting (Embedded) | 4,6,10,15 |
Pin Cylinder CJP2/CDJP2/CJP

-
・Two auto switches can be mounted even on the ø4, 5 st.
・A ø2 One-touch fitting and a speed controller can be connected.
・With auto switch (CDJP2 series: CDJP2)
∗ CJP Series is to be discontinued at the end of July 2025.
Please select CJP-Z Series instead. ▶Click here for details.
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CJP2 | Double acting, Single rod | 4,6,10,16 |
Standard | CJPB | Single acting (Panel mount) | 4,6,10,15 |
Standard | CJPS | Single acting (Plug mount) | 4,6,10,15 |
Air Cylinder CJ2/CDJ2
-
・Double foot and head flange have been added to the available mounting types.
・Easy fine adjustment of auto switch position
・The auto switch mounting type, band, or rail can be selected with the model number.
・Part numbers with a rod end bracket and/or pivot bracket are available.
(It is not necessary to order a bracket for the applicable cylinder separately.)
・With auto switch (CDJ2-Z series: CDJ2, CDJ2W, CDJ2K, CDJ2Z, CDJ2ZW, CDJ2RA, CDJ2RK)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CJ2-Z | Double acting, Single rod | 6, 10, 16 |
Standard | CJ2-Z | Single acting (Spring return/extend) | 6, 10, 16 |
Standard | CJ2W-Z | Double acting, Double rod | 6, 10, 16 |
Non-rotating rod | CJ2K-Z | Double acting, Single rod | 10, 16 |
Non-rotating rod | CJ2K-Z | Single acting (Spring return/extend) | 10, 16 |
Built-in speed controller | CJ2Z-Z | Double acting, Single rod | 10, 16 |
Built-in speed controller | CJ2ZW-Z | Double acting, Double rod | 10, 16 |
Direct mount | CJ2RA-Z | Double acting, Single rod | 10, 16 |
Direct mount | CJ2RA-Z | Single acting (Spring return/extend) | 10, 16 |
Non-rotating rod/ Direct mount | CJ2RK-Z | Double acting, Single rod | 10, 16 |
Non-rotating rod/ Direct mount | CJ2RK-Z | Single acting (Spring return/extend) | 10, 16 |
With end lock | CBJ2 | Double acting, Single rod | 16 |
Longer Life Cylinder CJ2-XB24
-
・New technology offers at least 4 times better durability.
The maintenance intervals will be extended.
・Employs the same specification and dimensions as the
existing models, CJ2 Air Cylinder series
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Longer life | CJ2-XB24 | Double acting, Single rod | 6, 10, 16 |
Air Cylinder CJ2 Compact Type CJ2-X3175

-
· Compact, Lightweight
Overall length Max. 25% reduction
Weight Max. 27% reduction
· New rail type auto switch mounting bracket
Applicable to the D-M9 (Direct mounting possible)
· The specifications are the same as those of the existing CJ2 series.
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CJ2-X3175 | Double acting single rod | 10,16 |
Air Cylinder JCM/JCDM
-
・A foot type and a flange type have been added. [New]
・Overall length shortened by up to 97 mm
・Weight: Max. 54% lighter (0.69 kg→0.32 kg)
・Various cover types available
・Port size: M5, Rc1/8, and NPT1/8 available
・Male and female rod ends available
・With auto switch (JCDM series: JCDM)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | JCM | Double acting, Single rod | 20,25,32,40 |
Air Cylinder CM2
-
・A double rod type, a single acting type, a non-rotating rod type, and
a direct mount type have been added. [New]
・Made-to-order options have been added. [New]
Special port location (-XC3), Made of stainless steel (-XC6), Dust resistant
cylinder (-XC4), Heat-resistant cylinder (-XB6), etc.
・Cylinder with rod end bracket is standardized.
・Interchangeable in mounting with the existing model
・Various mounting bracket options
Mounting brackets suitable for various installation conditions
Improved mounting flexibility
・Part numbers for products with a rod end bracket and/or a pivot bracket
available
Safety Instructions Actuators/Precautions Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CM2-Z1 | Double acting, Single rod | 20,25,32,40 |
Standard | CM2-Z1 | Single acting (Spring return/extend) | 20,25,32,40 |
Standard | CM2W-Z1 | Double acting, Double rod | 20,25,32,40 |
Non-rotating rod | CM2K-Z1 | Double acting, Single rod | 20,25,32,40 |
Non-rotating rod | CM2KW-Z1 | Double acting, Double rod | 20,25,32,40 |
Direct mount | CM2R-Z1 | Double acting, Single rod | 20,25,32,40 |
Longer Life Cylinder CM2-XB24
-
・New technology offers at least 4 times better durability
The maintenance intervals will be extended
・Employs the same specification and dimensions as the existing models, CM2 Air Cylinder series
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Green Procurement (RoHS)
Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CM2-XB24 | Double acting, Single rod | 20,25,32,40 |
Air Cylinder CM2/CDM2
-
・Female rod end is available as standard.
・Easy fine adjustment of auto switch position
・Single clevis and trunnion pivot brackets are available.
・Part numbers with a rod end bracket and/or pivot bracket are available.
(It is not necessary to order a bracket for the applicable cylinder separately.)
・With auto switch (CDM2-Z series: CDM2, CDM2W, CDM2K, CDM2KW,
CDM2R, CDM2RK, CDM2□P, CDBM2)
∗ CM2-Z series (standard type double acting, single rod) will be
discontinued in January 2025.
Please select CM2-Z1 Series. ▶Click here for details.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CM2-Z | Double acting, Single rod | 20,25,32,40 |
Standard | CM2-Z | Single acting (Spring return/extend) | 20,25,32,40 |
Standard | CM2W-Z | Double acting, Double rod | 20,25,32,40 |
Non-rotating rod | CM2K-Z | Double acting, Single rod | 20,25,32,40 |
Non-rotating rod | CM2K-Z | Single acting (Spring return/extend) | 20,25,32,40 |
Non-rotating rod | CM2KW-Z | Double acting, Double rod | 20,25,32,40 |
Direct mount | CM2R-Z | Double acting, Single rod | 20,25,32,40 |
Non-rotating rod/ Direct mount | CM2RK-Z | Double acting, Single rod | 20,25,32,40 |
Centralized piping | CM2□P | Double acting, Single rod | 20,25,32,40 |
With end lock | CBM2 | Double acting, Single rod | 20,25,32,40 |
Air Cylinder/Short Type CM3/CDM3

-
・Up to 66 mm shorter, up to 21% lighter
(Compared with the CM2 series)
・Female rod end is available as standard.
・With auto switch (CDM3 series: CDM3)
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CM3 | Double acting, Single rod | 20,25,32,40 |
Air Cylinder CG1/CDG1
-
・Improved piping flexibility
・Piping can be connected every 90 degrees (4 positions). (Made to order:
XC3)
・Cylinder with rod end bracket is standardized.
・Interchangeable in mounting with the existing model
・Various mounting bracket options
・Part numbers for products with a rod end bracket and/or a pivot bracket
It is not necessary to order a bracket for the applicable cylinder
separately.
Safety Instructions Actuators/Precautions Auto Switches/Precautions How to Mount and Move the Auto Switch Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CG1-Z1 | Double acting single rod | 20,25,32,40,50,63,80,100 |
Air Cylinder CG1/CDG1
-
・Female rod end is available as standard.
・Easy fine adjustment of auto switch position
・No trunnion mounting female thread has been added to the basic type.
・Part numbers with a rod end bracket and/or pivot bracket are available.
(It is not necessary to order a bracket for the applicable cylinder
separately.)
・With auto switch (CDG1-Z series: CDG1, CDG1W, CDG1K, CDG1KW, CDG1R,
CDG1KR, CDBG1)
∗ CG1-Z Series is to be discontinued at the end of February 2025.
Please select CG1-Z1 Series instead. ▶Click here for details.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CG1-Z | Double acting, Single rod | 20,25,32,40,50,63,80,100 |
Standard | CG1-Z | Single acting (Spring return/extend) | 20,25,32,40 |
Standard | CG1W-Z | Double acting, Double rod | 20,25,32,40,50,63,80,100 |
Non-rotating rod | CG1K-Z | Double acting, Single rod | 20,25,32,40,50,63 |
Non-rotating rod | CG1KW-Z | Double acting, Double rod | 20,25,32,40,50,63 |
Direct mount | CG1R-Z | Double acting, Single rod | 20,25,32,40,50,63 |
Direct mount, Non-rotating rod | CG1KR-Z | Double acting, Single rod | 20,25,32,40,50,63 |
With end lock | CBG1 | Double acting, Single rod | 20,25,32,40,50,63,80,100 |
Air Cylinder/Short Type CG3/CDG3

-
・Up to 51 mm shorter, up to 24% lighter (Compared with the CG1 series)
・Female rod end is available as standard.
・With auto switch (CDG3 series: CDG3)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CG3 | Double acting, Single rod | 20,25,32,40,50,63,80,100 |
Air Cylinder NCM
Series | Bore size (in) |
---|---|
NCM | 7/16", 9/16", 3/4", 7/8", 1-1/16", 1-1/4", 1-1/2" |