Product Information »
WEB Catalog
IN_PROD_346
» Directional Control Valves
» Reduced-wiring Fieldbus System (Serial Transmission System)
Reduced-wiring Fieldbus System (Serial Transmission System)
Serial Transmission System EX600
-
For Input/Output
∗The applicable protocols differ depending on the series.
For details, refer to the catalog of each series.
▶IO-Link Devices
∗ The EX600-SPN1/SPN2 series will be discontinued in October 2023.
Please select the EX600-SPN3/SPN4 series.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Fieldbus System Precautions
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series
Green Procurement (RoHS)
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series
Green Procurement (RoHS)
Series | Enclosure | Communication protocol∗ | Applicable valve |
---|---|---|---|
EX600 | IP67 | PROFIBUS DP DeviceNet™ CC-Link EtherNet/IP™ EtherNet/IP™ (IO-Link unit compatible) EtherCAT EtherCAT (IO-Link unit compatible) PROFINET PROFINET (IO-Link unit compatible) MRP (PROFINET) (Made to order) Ethernet POWERLINK (Made to order) Modbus TCP (Made to order) CC-Link IE Field (Made to order) EtherNet/IP™ (IO-Link master compatible) (Made to order) | SY3000,5000,7000 (Plug-in) JSY1000, 3000, 5000 SV1000,2000,3000 VQC1000,2000,4000,5000 S0700(IP40) |
Serial Transmission System EX260
-
For Output
∗The applicable protocols differ depending on the series.
For details, refer to the catalog of each series.
・IP67
・RJ45 communication connectors (X205)
▶Related Products
▶IO-Link Master
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Fieldbus System Precautions
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series Safety over Fieldbus with PROFIsafe Green Procurement (RoHS) IO-Link Master
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series Safety over Fieldbus with PROFIsafe Green Procurement (RoHS) IO-Link Master
Series | Enclosure | Communication protocol∗ | Applicable valve |
---|---|---|---|
EX260 | IP67 | DeviceNet™ PROFIBUS DP CC-Link EtherCAT PROFINET EtherNet/IP™ Ethernet POWERLINK IO-Link (Only available for SY, JSY, VQC communication connectors) PROFIsafe (Only available for SY, JSY, VQC communication connectors) | SY3000,5000,7000 (Plug-in) JSY1000,3000,5000 (Plug-in) VQC1000,2000,4000,5000 SV1000,2000,3000 S0700(IP40) |
Fieldbus System EX245
-
・For Input/Output
・Push Pull connectors
AIDA specifications compliant
SCRJ connectors, RJ45 connectors
・Compatible with the PROFIenergy energy-saving function
・Shared Device function
・PROFIsafe compatible
・IO-Link compatible
・Supports System Redundancy S2
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Fieldbus System Precautions Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series Safety over Fieldbus with PROFIsafeGreen Procurement (RoHS)
Series | Enclosure | Communication protocol | Applicable valve |
---|---|---|---|
EX245 | IP65 | PROFINET PROFIsafe | JSY3000, 5000 (Plug-in) SY3000, 5000 (Plug-in) VQC2000, 4000 |
Fieldbus System EX245
-
・For Input/Output
・AIDA∗ specifications compliant
∗ Abbreviation of the Automation Initiative of German (Deutschland) Automobile
Manufacturers
・Push Pull connectors
One-touch installation and removal
Reduced wiring time
・Modules can be combined flexibly.
∗ The EX245-SPN1/SPN2 series will be discontinued in October 2025.
Please select the EX245-SPN1A/SPN2A series.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Fieldbus System Precautions
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series
Green Procurement (RoHS)
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series
Green Procurement (RoHS)
Series | Enclosure | Communication protocol | Applicable valve |
---|---|---|---|
EX245 | IP65 | PROFINET INTERBUS (Made to order) PROFIBUS DP (Made to order) | SY3000, 5000, 7000 (Plug-in) VQC1000, 2000, 4000, 5000 SV1000, 2000, 3000 |
Serial Transmission System EX250
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-img1-EX250.jpg)
-
For Input/Output
∗The applicable protocols differ depending on the series.
For details, refer to the catalog of each series.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Fieldbus System Precautions
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series
Green Procurement (RoHS)
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series
Green Procurement (RoHS)
Series | Enclosure | Communication protocol∗ | Applicable valve |
---|---|---|---|
EX250 | IP67 | DeviceNet™ CC-Link AS-Interface EtherNet/IP™ | JSY1000, 3000, 5000 (Plug-in) SY3000,5000,7000 (Plug-in) VQC1000,2000,4000,5000 SV1000,2000,3000 S0700(IP40) |
Serial Transmission System EX500
-
For Input/Output, Gateway Type
∗The applicable protocols differ depending on the series.
For details, refer to the catalog of each series.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Fieldbus System Precautions
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series
Green Procurement (RoHS)
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series
Green Procurement (RoHS)
Series | Enclosure | Communication protocol∗ | Applicable valve |
---|---|---|---|
EX500 | IP67 | EtherNet/IP™ PROFINET | SY3000,5000,7000 (Plug-in) VQC1000,2000,4000,5000 SV1000,2000,3000 S0700(IP40) |
Serial Transmission System EX510
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-img1-EX510.jpg)
-
For Input/Output, Gateway Type
∗The applicable protocols differ depending on the series.
For details, refer to the catalog of each series.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Fieldbus System Precautions
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series
Green Procurement (RoHS)
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series
Green Procurement (RoHS)
Series | Enclosure | Communication protocol∗ | Applicable valve |
---|---|---|---|
EX510 | IP20 | CC-Link DeviceNet™ PROFIBUS DP EtherNet/IP™ (Made to order) PROFINET (Made to order) | SJ2000,3000 SY3000,5000,7000 (Plug-in) SY3000,5000,7000,9000 SYJ3000,5000,7000 SQ1000,2000 SZ3000 VQ1000,2000 VQZ1000,2000,3000 S0700 |
Serial Transmission System EX120/121/122/124/126/140/180
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-053-EX.jpg)
-
For Output
∗The applicable protocols differ depending on the series.
For details, refer to the catalog of each series.
∗The NKE Corp. Fieldbus H System was discontinued in February 2021.
Please consider switching to a different network.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Fieldbus System Precautions
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series
Green Procurement (RoHS)
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series
Green Procurement (RoHS)
Series | Enclosure | Communication protocol∗ | Applicable valve |
---|---|---|---|
EX120 | IP20 | DeviceNet™ CC-Link CompoNet™ CompoBus/S NKE (Wiring saving system) S-LINK V (Made to order) | JSY1000, 3000, 5000 (Plug-in) SY3000,5000,7000 (Plug-in) VQ1000,2000 SV1000,2000,3000,4000 |
EX121 | IP20 | DeviceNet™ CC-Link CompoNet™ CompoBus/S NKE (Wiring saving system) S-LINK V (Made to order) | SY3000,5000 |
EX122 | IP20 | DeviceNet™ CC-Link CompoNet™ CompoBus/S NKE (Wiring saving system) S-LINK V (Made to order) | SY3000,5000 |
EX124 | IP65 | CC-Link CompoBus/S DeviceNet™ (Made to order) | VQ2000,4000,5000 |
EX126 | IP67 | CC-Link | SY3000,5000,7000 (Plug-in) SV1000,2000,3000 VQC1000,2000,4000, 5000 |
EX140 | IP20 | DeviceNet™ CC-Link CompoBus/S NKE(Wiring saving system) | SZ3000 SQ1000,2000 |
EX180 | IP20 | DeviceNet™ CC-Link EtherCAT (Made to order) AnyWireASLINK (Made to order) | SY3000,5000,7000 SJ2000,3000 S0700 |
M8/M12 Connector PCA/EX9/EX500
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-056-PCA-EX9-EX500.jpg)
-
・Communication cable/connector: CC-Link, DeviceNet™, PROFIBUS DP,
EtherNet/IP™, PROFINET, EtherCAT🄬, Ethernet POWERLINK
・Compliant with IEC61076-2-101 and IEC60947-5-2 Standards
・IP67 (IEC60529)
・Field-wireable connectors: No exclusive tools required, Reduction in wiring time
・SPEEDCON: Just insert the connector and make a 180° rotation.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Fieldbus System Precautions
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series
Green Procurement (RoHS)
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series
Green Procurement (RoHS)
Series |
---|
PCA |
EX9 |
EX500 |
Wireless System EXW1/EX600-W
-
・Noise resistance
Uses the 2.4 GHz ISM frequency band
Frequency hopping: Every 2 ms (Fastest)
・Communication cables not required
Reduced wiring work, space, and cost
Minimized disconnection risk
・Provides communication stability in FA environments
・Compact and lightweight (EXW1)
Volume: Approx. 81% reduction, Weight: Approx. 76% reduction
・Modular connection is possible. (EX600-W)
▶IO-Link Master
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Fieldbus System Precautions
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Green Procurement (RoHS)
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Green Procurement (RoHS)
Series | Enclosure | Communication protocol | Applicable valve |
---|---|---|---|
EXW1 | IP20/IP67 | EtherNet/IP™ PROFINET OPC UA CC-Link EtherCAT® IO-Link | JSY1000, 3000, 5000 |
EX600-W | IP67 equivalent | EtherNet/IP™ PROFINET | SY3000,5000,7000(Plug-in) SV1000,2000,3000 S0700(IP40) VQC1000,2000,4000,5000 |
Wireless System Compact Remote EX600-W
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-EX600-W.jpg)
-
・Applicable to existing wireless systems
・Compact, Lightweight
Area: Approx. 61% reduction∗ (59.8 cm2 ← 155 cm2)
Volume: Approx. 86% reduction∗ (159 cm3 ← 1,139 cm3)
Weight: Approx. 87% reduction∗ (130 g ← 965 g)
∗ For the e-CON type
(Compared with the existing remote, M8 connector/digital 8 inputs specification)
・Variations
e-CON type, Grommet type, IO-Link device compatible
▶Wireless System Base
▶IO-Link Devices
Series | Enclosure | Communication protocol | Radio wave type |
---|---|---|---|
EX600-W | e-CON type: IP20 Grommet type: IP67 IO-Link device compatible: IP67 | SMC original protocol | Frequency Hopping Spread Spectrum (FHSS) |