Product Information »
WEB Catalog
IN_PROD_346
» Flow Control Equipment
» Tool Operation Type Speed Controllers
Tool Operation Type Speed Controllers
Speed Controller Adjustable by Flat Head Screwdriver AS

-
・Flow adjustable by a flat head screwdriver
・Prevents unnecessary manual operation
・Available with a restrictor (Made to order: -X214, -X21)
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
With One-touch fittings Elbow/Universal type | AS□□□1F-D | M5 to 1/2 | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
With One-touch fittings In-line type | AS□□□1F-D | − | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
With One-touch fittings Dual speed controller | ASD□□□F-D | M5 to 1/2 | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
Metal body | AS□2□0-D | M5 to 1/2 | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
Flat Head Screwdriver Adjustable Metal Speed Controller with One-touch Fitting ASB-D
-
・Improved environmental resistance with the all metal exterior
・Flow adjustable by a flat head screwdriver
Prevents accidental manual operation
・Adjustment needle lock nut feature as standard
Prevents unauthorized adjustment and unwanted operation of the needle from the set position due to vibrations or impacts.
Helps improve safety in your machinery
・More compact: Height reduced by 28% (For G thread, face seal)
・2 types are available for different applications.
For welding environments and for general environments
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Metal body, Elbow type | ASB-D | M5×0.8 10-32UNF R,G,NPT 1/8 to 1/2 | φ4 to φ12 | φ5/32'' to φ1/2'' |
Hexagon Wrench Adjustable Metal Speed Controller with Indicator ASB-□H
-
・Improved environmental resistance with the all metal exterior [With
indicator]
For use in environment with welding spatter (Option BH type)
Contributes to reducing setting time and errors by allowing the user to
adjust flow rate before mounting and operating the cylinder
・Possible to manage the flow rate values using an indicator!
・Flow adjustable with a hexagon wrench tool
Prevents accidental manual operation
・Adjustment needle lock nut feature as standard
Prevents unauthorized adjustment and unwanted operation of the
needle from the set position due to vibrations or impacts.
Helps improve safety in your machinery.
・2 types are available for different applications.
For welding environments and for general environments
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Metal body, Elbow type | ASB-□H | M5×0.8 10-32UNF R, G, NPT 1/8 to 1/2 | φ4 to φ12 | φ5/32'' to φ1/2'' |
Tamper Proof Speed Controller AS

-
・Flow can be adjusted with a special tool.
・Prevents unnecessary manual operation
・Available with a restrictor (Made to order: -X214, -X21)
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
With One-touch fittings Elbow/Universal type | AS□□□1F-T | M5 to 1/2 | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
With One-touch fittings In-line type | AS□□□1F-T | − | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
With One-touch fittings Dual speed controller | ASD□□□F-T | M5 to 1/2 | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
Metal body | AS□2□0-T | M5 to 1/2 | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
Flame Resistant Flat Head Screwdriver Adjustable Speed Controller (Elbow Type) AS□2□1F-W2D
-
・Flame resistant resin (Equivalent to UL-94 Standard V-0)
・Flat head screwdriver adjustable
Prevent accidental manual operation by making adjustments with a flat head screwdriver.
・Thread type: G thread
・Flame resistant spatter cover (KR-□C-X1807)
Safety Instructions Flow Control Equipment/Precautions Green Procurement (RoHS)
Green Procurement (RoHS)
Green Procurement (RoHS)
Type | Series | Port size on the cylinder side | Applicable tubing O.D. |
---|---|---|---|
Elbow type | AS22□1F to AS42□1F | G1/8 to 1/2 | φ6 to φ12 |