Tubing(Fluoropolymer/Clean)
Fluoropolymer Tubing TL/TIL
-
・Max. operating pressure: 1.0 MPa (at 20℃)
・Operating temperature (fixed usage): −65 to 260℃
Fluoropolymer Tubing (PFA) TLM/TILM
-
・Operating temperature (fixed usage): Air, Inert gas: −65 to 260℃
Water: 0 to 100℃ (No freezing)
・Food Sanitation Law compliant
・Complies with the FDA (Food and Drug Administration)
§ 177.1550 dissolution test
Series | Tubing O.D. Metric size | Tubing O.D. Inch size | Color |
---|---|---|---|
TLM/TILM | φ2,φ3,φ4,φ6,φ8,φ10 φ12,φ16,φ19,φ25 | φ1/8'',φ3/16'',φ1/4'',φ3/8'' φ1/2'',φ3/4'',φ1'',φ1 1/4'' | Translucent, Black, Red, Blue |
FEP Tubing (Fluoropolymer) TH/TIH
-
・Max. operating pressure: 2.3 MPa (at 20℃)*
・Food Sanitation Law compliant
・Complies with the FDA (Food and Drug Administration)
§ 177.1550 dissolution test
・Operating temperature (fixed usage): Air, Inert gas: -65 to 200℃
Water: 0 to 100℃ (No freezing)
*This may vary according to size
Series | Tubing O.D. Metric size | Tubing O.D. Inch size | Color |
---|---|---|---|
TH/TIH | φ4, φ6, φ8, φ10, φ12 | φ1/8'',φ3/16'',φ1/4'',φ3/8'',φ1/2'',φ3/4'' | Translucent, Black, Red, Blue |
Soft Fluoropolymer Tubing TD/TID
-
・Max. operating pressure: 1.6 MPa (at 20℃)*
・Food Sanitation Law compliant
・Complies with the FDA (Food and Drug Administration)
§ 177.1550 dissolution test
・Operating temperature (fixed usage): Air, Inert gas: −65 to 260℃
Water: 0 to 100℃ (No freezing)
*This may vary according to size.
Series | Tubing O.D. Metric size | Tubing O.D. Inch size | Color |
---|---|---|---|
TD/TID | φ4,φ6,φ8,φ10,φ12 | φ1/8'',φ3/16'',φ1/4'' φ3/8'',φ1/2'' | Translucent |
2-Layer Soft Fluoropolymer Tubing TQ
-
・Carry fluids, such as solvent, with this soft and abrasion-resistant tube
・2-layer structure
Outer layer: Special nylon resin,
Inner layer: Special fluoropolymer
・Internal smoothness: Equivalent to Ra 0.02 μm
Series | Tubing O.D. Metric size | Color | Fluid |
---|---|---|---|
TQ | φ4,φ6,φ8,φ10,φ12 | Translucent(Material color) | Air, Water, Inert gas, Solvent |
2-Layer Fluoropolymer Polyurethane Tubing TUE
-
· 2-layer tube with excellent environmental resistance and flexibility
Outer layer: Fluoropolymer, Inner layer: Polyurethane
· Tubing I.D.: Cross-section ratio increased by 44% (Compared to TU0805)
· Wide color variations
Available in black, white, blue, and translucent colors.
Series | Tubing O.D. Metric size | Color | Fluid |
---|---|---|---|
TUE | φ4,φ6,φ8,φ10,φ12 | Black, White, Blue, Translucent | Air, Water, Inert gas |
2-Layer Fluoropolymer Polyurethane Tubing TUL
-
・Flexible 2-layer tube with polyurethane outer layer
・2-layer construction (Outer layer: Polyurethane, Inner layer: Fluoropolymer)
・Tubing I.D.: Cross-section ratio increased by 44% (Compared to TU0805)
Series | Tubing O.D. Metric size | Color | Fluid |
---|---|---|---|
TUL | φ4,φ6,φ8,φ10,φ12 | Black, White, Blue, Translucent | Air, Water, Class 1 turbine oil (ISO VG32), Inert gas |
Polyurethane Tubing 10-TU
Clean Series
・Flexible tubing 0.8 MPa max. (at 20℃)
★ Only black and blue are available for the inch size.
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Fittings and Tubing/Precautions Green Procurement (RoHS)
Fittings and Tubing/Precautions Green Procurement (RoHS)
Series | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size | Color ★ |
---|---|---|---|
10-TU | φ4, φ6, φ8, φ10, φ12 | φ1/8 | Black, White, Red, Blue, Yellow, Green, Clear, Orange |
Polyurethane Coil Tubing 10-TCU

Series | Applicable tubing O.D. | Color | Number of cores |
---|---|---|---|
10-TCU | φ4, φ6, φ8 | Black | 1, 2, 3 |
Polyurethane Flat Tubing 10-TFU

Safety Instructions Features/Basic Specifications/Clean Series Precautions Fittings and Tubing/Precautions Green Procurement (RoHS)
Series | Applicable tubing O.D. | Color | Number of cores |
---|---|---|---|
10-TFU | φ4, φ6, φ8 | Black | 2, 3 |
Polyolefin Tubing TPH
-
・Max. operating pressure (at 20℃): 1.0 MPa (ø4, ø6), 0.7 MPa (ø8, ø10, ø12)
Series | Applicable tubing O.D. | Color | Fluid |
---|---|---|---|
TPH | φ4,φ6,φ8,φ10,φ12 | Black, White, Red,Blue, Yellow, Green | Air, Water, etc. |
Soft Polyolefin Tubing TPS
-
・Max. operating pressure (at 20℃): 0.7 MPa (ø4 to ø12)
Series | Applicable tubing O.D. | Color | Fluid |
---|---|---|---|
TPS | φ4,φ6,φ8,φ10,φ12 | Black, White, Red, Blue, Yellow, Green | Air, Water, etc. |
Moisture Control Tube IDK
-
・Prevents condensation in piping for small cylinders/air grippers
・Diffuses water vapor in the piping to the outside
・All you have to do is install the moisture control tube.
Additional power supplies and works are not necessary.
Series | O.D./I.D. (mm) | Effective length (mm) | Applicable fittings |
---|---|---|---|
IDK02 Linear shape | 2/1.2 | 100 200 | KQ2 |
IDK04 Linear shape | 4/2.5 | 100 200 | KQ2 |
IDK06 Linear shape | 6/4 | 100 200 | KQ2 |
IDK04-100-C1 Coil shape | 4/2.5 | 100 | KQ2 |