Product Information »
WEB Catalog
» Modular F.R.L. Units
» Regulators
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
Regulators
Regulator AR-A
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-035-AR-A.jpg)
-
・Energy-saving regulator Pressure drop: Max. 50% improvement
∗ The AR-A series will be discontinued in March 2025.
Please select the AR-D series.▶Click here for details.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Regulator AR-A
Manual
Series View search result AR10 to 40-A View search result
Series | Port size | Set pressure (MPa) |
---|---|---|
AR10 to 40-A | M5,1/8,1/4,3/8,1/2,3/4 | 0.05 to 0.7 0.02 to 0.2 |
Features
Modular Type F.R.L. Unit Series AC
![](/assets/newproducts/en-jp/af-a/images/01.jpg)
Transparent bowl guard
Better environmental resistance: Transparent bowl guard can protect the inner bowl!
![](/assets/newproducts/en-jp/af-a/images/02.jpg)
Better visibility: 360°
Use of transparent bowl guard makes it possible to check the condensate inside the filter case and the remaining oil amount in the lubricator from the entire periphery.
![](/assets/newproducts/en-jp/af-a/images/03.jpg)
Light weight: Max. 90 g reduction
* Except AW
![](/assets/newproducts/en-jp/af-a/images/04.jpg)
Pressure drop: Max. 50% improvement
* Regulator/AR, Filter Regulator/AW
![](/assets/newproducts/en-jp/af-a/images/05.jpg)
New Spacer
![](/assets/newproducts/en-jp/af-a/images/06.jpg)