Product Information »
WEB Catalog
» Modular F.R.L./Pressure Control Equipment
» Modular F.R.L.
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
Modular F.R.L.
Mist Separator AFM-A

-
・Better visibility & increased safety
The bowl is covered with a transparent bowl guard.
∗ The AFM-A series will be discontinued in March 2025.
Please select the AFM-D series.▶Click here for details.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Mist Separator AFM-A
Manual
Series View search result AFM20 to 40-A View search result
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Element Part No.
Green Procurement (RoHS) Element Part No.
Series | Port size | Filtration (μm) |
---|---|---|
AFM20 to 40-A | 1/8,1/4,3/8,1/2,3/4 | 0.3 |
Features
Modular Type F.R.L. Unit Series AC

Transparent bowl guard
Better environmental resistance: Transparent bowl guard can protect the inner bowl!

Better visibility: 360°
Use of transparent bowl guard makes it possible to check the condensate inside the filter case and the remaining oil amount in the lubricator from the entire periphery.

Light weight: Max. 90 g reduction
* Except AW

Pressure drop: Max. 50% improvement
* Regulator/AR, Filter Regulator/AW

New Spacer