Product Information »
WEB Catalog
» Flow Control Equipment
» Speed Controllers for General Purposes
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
Speed Controllers for General Purposes
In-line Panel Mount Type AS

-
・Panel mount thickness: 35 mm at the maximum
・Available with a restrictor (Made to order: -X214, -X21)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Type | Series | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|
Panel mount type | AS□□□1F-3 | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
Centralized piping type | AS-DPP00092/00093 | φ4,φ6 | - |