WEB Catalog
Product List
- Air Management System
-
Directional Control Valves
- Pilot Operated 4/5 Port Solenoid Valves
- Pilot Operated 3 Port Solenoid Valves
- Direct Operated 3/4/5 Port Solenoid Valves
- Reduced-wiring Fieldbus System (Serial Transmission System)
- Wireless System
- Air Operated Valves
- Mechanical Valves/Transmitters
- Finger Valve/Hand Valves/Residual Relief 3 Port Valve
- Blow Guns
- Power Valves
- ISO Valves
- Explosion-Proof Valves
- Pilot Operated 4/5 Port Solenoid Valves
-
Air Cylinders
- Standard Air Cylinders (Round Type)
- Standard Air Cylinders (Square Cover)
- Compact Air Cylinders
- Environment Resistant Cylinders
- Floating Joints/Rod End
- Air-hydro Units
- Mechanically Jointed Rodless Cylinders
- Magnetically Coupled Rodless Cylinders
- Table Cylinders
- Guide Cylinders
- Dual Rod Cylinders
- Lock Cylinders/Cylinder with An End Lock
- Fine Lock Cylinders
- Specialty Cylinders
- Clamp Cylinders
- Pin Shift Cylinder
- Stopper Cylinders
- Stroke Reading Cylinders
- Valve Mounted Air Cylinders
- ISO Cylinders: ISO Standards (6432)
- ISO Cylinders: ISO Standards (15552)
- ISO Cylinders: ISO Standards (21287)
- ISO Cylinders
- Shock Absorbers
- Auto Switches
- Actuator Position Sensor
- Flow Control Equipment
- Standard Air Cylinders (Round Type)
- Rotary Actuators/Air Grippers
-
Electric Actuators/Cylinders
- e-Actuator
- Manifold Controller/Manifold Controller Compatible Electric Actuator
- Battery-less Absolute Encoder Type
- Slider Type
- Rod Type/Guide Rod Type
- Slide Tables
- Miniature
- Rotary Tables
- Grippers
- Grippers for Collaborative Robots
- Controllers/Drivers
- Environment
- Motorless Type
- Electric Cylinders
- Card Motor
- Made to Order
- e-Actuator
-
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
- Vacuum Ejectors
- Vacuum Gripper System (Foam Type)
- Vacuum Release Valve Units
- Air Suction Filters
- Vacuum Pads (Vacuum Suction Cups)
- Special Pads
- Gripper for Collaborative Robots
- Vacuum Saving Valves
- Magnet Buffer
- Vacuum Flow
- Vacuum Regulators
- Related Equipment for Vacuum Systems
- Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
- Grippers for Collaborative Robots
- Compact Compressor
- Air Preparation Equipment
- Modular F.R.L./Pressure Control Equipment
- Modular F.R.L. Units
- Pressure Control Equipment
- Booster Regulators
- Lubrication Equipment
- Fittings and Tubing
- Flow Control Equipment
- Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges
-
Switches/Sensors/Controller
- Electronic Pressure Switches/Sensors (Self-contained Type)
- Electronic Pressure Switches/Sensors (Remote Type)
- Mechanical Pressure Switches
- Electronic Flow Switches/Sensors
- Clamp-on Type Flow Sensor
- Mechanical Flow Switches
- Air Management System
- Controllers
- Electronic Temperature & Humidity Switches
- Auto Switches for Air Cylinders
- Auto Switches for Rotary Actuators and Air Grippers
- Position Sensor
- Electronic Pressure Switches/Sensors (Self-contained Type)
-
Static Neutralization Equipment
- Static Neutralization Equipment Ionizer Bar Type
- Static Neutralization Equipment Nozzle Type Ionizer
- Static Neutralization Equipment Fan Type Ionizer
- Static Neutralization Equipment Ionizer Gun
- Static Neutralization Equipment Desktop Duster Box
- Static Neutralization Equipment Electrostatic Sensor/Sensor Monitor/Meter
- Static Neutralization Equipment/Ionizers
- Static Neutralization Equipment Ionizer Bar Type
-
Industrial Device Communication Equipment/Wireless System
- Wireless System: PROFINET Compatible Products
- Wireless System: EtherNet/IP Compatible Products
- Wireless System: EtherCAT Compatible Products
- Wireless System: IO-Link Compatible Products
- Wireless System: CC-Link Compatible Products
- Wireless System: DeviceNet Compatible Products
- Industrial Device Communication Equipment: PROFINET Compatible Products
- Industrial Device Communication Equipment: EtherNet/IP Compatible Products
- Industrial Device Communication Equipment: EtherCAT Compatible Products
- Industrial Device Communication Equipment: Modbus TCP Compatible Products
- Industrial Device Communication Equipment: ETHERNET POWERLINK Compatible Products
- Industrial Device Communication Equipment: CC-Link IE Field Compatible Products
- Industrial Device Communication Equipment: SSCNET III Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅲ Compatible Products
- Industrial Device Communication Equipment: PROFIsafe Compatible Products
- Industrial Device Communication Equipment: IO-Link Compatible Products
- Industrial Device Communication Equipment: PROFIBUS Compatible Products
- Industrial Device Communication Equipment: DeviceNet Compatible Products
- Industrial Device Communication Equipment: CC-Link Compatible Products
- Industrial Device Communication Equipment: AS-interface Compatible Products
- Industrial Device Communication Equipment: CompoNet Compatible Products
- Industrial Device Communication Equipment: Interbus Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅱ Compatible Products
- Other: RS232C Compatible Products
- Other: RS485 Compatible Products
- Wireless System: PROFINET Compatible Products
- Process Valves
- Chemical Liquid Valves/Fittings & Needle Valves/Tubing
- Process Pumps(Diaphragm Pumps)
-
Temperature Control Equipment
- Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
- Thermo-Chillers (Circulating Fluid Temperature Controllers) Inverter Type
- Thermo-Chillers (Circulating Fluid Temperature Controllers) Dual Channel Thermo chiller for Lasers
- Thermo-Chillers (Circulating Fluid Temperature Controllers) Rack Mount Type
- Thermo-Chillers (Circulating Fluid Temperature Controllers) High performance/Type & Inverter Type
- Chiller Compliant Regulations
- Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)
- Air Temperature Controllers
- Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
- Process Gas Equipment AP Tech
- High Vacuum Equipment
- Industrial Filters/Sintered Metal Elements
- Pneumatic Instrumentation Equipment
- Hydraulic Equipment
Theme
-
Clean Series/Low-Particle Generation
- Directional Control Valves
- Air Cylinders
- Rotary Actuators
- Air Grippers
- Air Dryers
- Compressed Air Cleaning Filter Series
- Clean Gas Filters/Air Filters
- Exhaust Cleaner for Clean Room/Clean Exhaust Filter
- Modular F.R./Pressure Control Equipment
- Fittings
- Tubing
- Flow Control Equipment
- Switches/Sensors
- Flow Switch
- Electric Actuators
- Directional Control Valves
- Fluoropolymer Equipment/PVC Equipment
-
Series Compatible with Secondary Batteries Series 25A-
- Air Management System
- Directional Control Valves
- Actuators
- Related Products
- Rotary Actuators/Air Grippers
- Vacuum Equipment
- Air Preparation Equipment/Clean Air Filters
- ModularF.R.L./Pressure Control Equipment
- Flow Control Equipment/Fittings
- Tubings
- Detection Switches/Auto Switches
- Process Valves
- Process Gas Equipment
- Electric Actuators
- Air Management System
- Copper, Fluorine-free Equipment Series 20-
- ISO Products
- Arc Welding Process Equipment
- IO-Link Compatible Products
- Grease-free Nitrogen (N2) Compatible Equipment
- List of ATEX Compliant Products
- Explosion-Proof Valves Certified Products
2/3 Port Solenoid Valves/Air Operated Valves
Direct Operated/Pilot Operated 2-Port Solenoid Valve JSX/JSX□

-
· A pilot operated steam type (JSXP series) has been added. New
· Improved environmental resistance due to the stainless steel coil cover
[IP67 enclosure/NEMA4X∗] ∗ IP65 for models with a DIN terminal
·Space saving
Compact: Valve volume reduced by 25%*, Lightweight: Weight reduced
by 30%*
* Compared with the existing model
·Energy saving
Coil force: 10% increase*, Power consumption: 14% reduction*
* Compared with the existing model
·360° lead wire insertion and removal is possible.
·Improved weather resistance in outdoor environments
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Direct Operated/Pilot Operated 2-Port Solenoid Valve JSX/JSX□
Manual
Series Type View search result JSX Direct operated View search result JSX□□U Direct operated high flow/ power saving type View search result JSX□□V Direct operated vacuum type View search result JSX□□H Direct operated high pressure type View search result JSX□□S Direct operated steam type View search result JSXM Direct operated modular mounting type JSXD Pilot operated View search result JSXP Steam type JSXZ Zero differential pressure type pilot operated Direct Operated/Pilot Operated 2-Port Solenoid Valve JSX/JSX□
DoC
Series Type View search result JSX Direct operated View search result JSX□□U Direct operated high flow/ power saving type View search result JSX□□V Direct operated vacuum type View search result JSX□□H Direct operated high pressure type View search result JSX□□S Direct operated steam type View search result JSXM Direct operated modular mounting type View search result JSXD Pilot operated View search result JSXP Steam type View search result JSXZ Zero differential pressure type pilot operated View search result
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Series | Type | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|---|
JSX | Direct operated | N.C. | 1/8, 1/4, 3/8 | 1.6 to 7.1 |
JSX□□U | Direct operated high flow/ power saving type | N.C. | 1/8, 1/4, 3/8 | 2.4 to 7.1 |
JSX□□V | Direct operated vacuum type | N.C. | 1/8, 1/4, 3/8 | 1.6 to 7.1 |
JSX□□H | Direct operated high pressure type | N.C. | 1/4, 3/8 | 3.2 |
JSX□□S | Direct operated steam type | N.C. | 1/4, 3/8 | 1.6,7.1 |
JSXM | Direct operated modular mounting type | N.C. | 1/8,1/4,3/8,1/2 | 3.2,4 |
JSXD | Pilot operated | N.C. | 1/4,3/8,1/2,3/4,1, 1 1/4,1 1/2,2,32A,40A,50A | 10 to 50 |
JSXP | Steam type | N.C. | 3/8,1/2,3/4,1,
1 1/4, 1 1/2,2,32A,40A,50A | 15 to 50 |
JSXZ | Zero differential pressure type pilot operated | N.C. | 1/4,3/8,1/2,3/8,1/2,3/4,1 | 10 to 25 |
Features
Improved environmental resistance due to the stainless steel coil cover [IP67 enclosure/NEMA4X]

Series Variations

Space savingCompact: Valve volume reduced by 25% (Compared with the existing model),Lightweight: Weight reduced by 30% (Compared with the existing model)

Full-wave rectifier type (AC specification: Insulation type Class B)
-
・Improved durability
Extended service life due to the special construction
(Compared with the existing shading coil)・Reduced buzzing noise
Due to being rectified to DC by the full-wave rectifier
・Reduced apparent power
* Class B, N.C. valve (Compared with the existing model)
9.5 VA → 8 VA (JSX20/JSXD60, 70 Series) 12 VA → 9.5 VA(JSX30/JSXD80, 90 Series)
-
・Improved OFF response
Specially constructed to improve the OFF response when operated with high viscosity fluids such as oil
・Low-noise construction
Specially constructed to reduce metal noise during operation
Improved weather resistance in outdoor environments

Full-wave rectifier type (AC specification: Insulation type Class B)

Electrical entry

Modular Mounting Type 2-Port Solenoid Valve JSXM Series

Click here for details
Simple Specials System
