Product Information »
WEB Catalog
» Process Valves
» Valves for Water and Chemical Base Fluids
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
Valves for Water and Chemical Base Fluids
SUS316L Stainless Steel Fitting VCK

-
・Since sealing tape is not required, there is no need to worry about insulation.
(Applicable for painting with high voltage)
・Easy insertion/removal of piping in narrow spaces
-
2D CAD
Click here for 2D CAD
Series | Material/Description | Port size |
---|---|---|
VCK | Stainless steel fitting (316L SS) | G1/4 |