Product Information »
WEB Catalog
» Flow Control Equipment
» Speed Controllers for Low Speed Control
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
Speed Controllers for Low Speed Control
Compact Type Speed Controller with Indicator JAS-SML/SCL

-
・Improvement of resolution has made it possible to make fine
adjustment.
1 to 50 mm/s: JAS-SML Series
50 to 150 mm/s: JAS-SCL Series
・Height: Max. 20.8 mm shorter
・Flow rate can be controlled numerically with the indicator window.
Due to the vernier indication, it is possible to configure fine settings in 1/4
increments.
Reduces work-hours and setting mistakes
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Speed controller with indicator Elbow type | JAS-SML JAS-SCL | M3×0.5 M5×0.8 10-32UNF R, NPT, G 1/8 | φ3.2,φ4,φ6 | φ1/8'',φ5/32'',φ1/4'' |