Product Information »
WEB Catalog
» Electric Actuators/Cylinders
» Grippers
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
Grippers
Electric Gripper 2-Finger Type (F Type) LEHF

-
・Easy setting: Data can be set with only 2 items, position and force.
The controller is already set with the data of the actuator.
(The actuator and controller are provided as a set.)
・Equipped with a drop prevention function
(All series come equipped with a self-lock mechanism.)
・The self-lock mechanism reduces power consumption.
・Equipped with a gripping check function
・It is possible to set the position, speed, and force. (64 points)
Note) ( ): For long strokes
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Electric Gripper 2-Finger Type (F Type) LEHF
Manual
Series View search result LEHF View search result LEHF View search result LEHF View search result LEHF View search result Electric Gripper 2-Finger Type (F Type) LEHF
DoC
Series View search result LEHF View search result LEHF View search result LEHF View search result LEHF View search result
Safety Instructions Electric Actuators/Precautions Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List Actuator Cable I/O Cable
Series | Body size | Open and close stroke/ both sides (mm) | Gripping force [N] Basic | Gripping force [N] Compact | Opening and closing speed (mm/s) |
---|---|---|---|---|---|
LEHF | 10 | 16(32)Note) | 3 to 7 | 3 to 7 | 5 to 80 |
LEHF | 20 | 24(48)Note) | 11 to 28 | 11 to 28 | 5 to 100 |
LEHF | 32 | 32(64)Note) | 48 to 120 | 48 to 120 | 5 to 100 |
LEHF | 40 | 40(80)Note) | 72 to 180 | 72 to 180 | 5 to 100 |