Product Information »
WEB Catalog
» Air Cylinders
» Clamp Cylinders
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
Clamp Cylinder CK□1

-
・Weight: 7% reduction (1.96 kg → 1.82 kg)
・3 types of clevis widths: 12.5 mm, 16.5 mm, 19.5 mm
Possible to select depending on the application
・Mounting dimensions are interchangeable with the existing CK1 series
model.
・Switch mounting rod and piping port are mountable in three
orientations.
・Various types of auto switches can be mounted.
Magnetic field resistant auto switches, Standard auto switches
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD Clamp Cylinder CK□1
Manual
Type Series Action Bore size (mm) View search result Standard magnet type CKG1□-Z1 Double acting 40,50,63 View search result Without magnet CK1□-Z1 Double acting 40,50,63 View search result Strong magnet type CKP1□-Z1 Double acting 40,50,63 View search result
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Clevis width (mm) | Bore size (mm) |
---|---|---|---|---|
Standard magnet type | CKG1□-Z1 | Double acting | 12.5,16.5,19.5 | 40,50,63 |
Without magnet | CK1□-Z1 | Double acting | 12.5,16.5,19.5 | 40,50,63 |
Strong magnet type | CKP1□-Z1 | Double acting | 12.5,16.5,19.5 | 40,50,63 |