Product Information »
WEB Catalog
» Air Cylinders
» Compact Air Cylinders
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
Plate Cylinder MU/MDU
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-025-MU-MDU-Z.jpg)
-
・The oval piston design saves space. Cylinders can be mounted from multiple directions.
・It is possible to mount small auto switches in 4 directions.
・No protrusion of the auto switch from the mounting slot
・Available with a stroke of up to 300 mm
・With auto switch (MDU series: MDU, MDUW)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Plate Cylinder MU/MDU
Symbol Specifications Download -XA1・6・7・11・17・18 Simple Specials MU(φ25 to φ63):Change of rod end shape PDF Plate Cylinder MU/MDU
Symbol Specifications Download -XC6 Made to Order Common Specifications Made of stainless steel PDF
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table Simple Specials
Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table Simple Specials
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | MU-Z | Double acting, Single rod | 25,32,40,50,63 |
Standard | MU-Z | Single acting (Spring return/extend) | 25,32,40,50,63 |
Standard | MUW-Z | Double acting, Double rod | 25,32,40,50,63 |