Product Information »
WEB Catalog
» Clean Series/Low-Particle Generation
» Switches/Sensors
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
3-Screen Display High-Precision Digital Pressure Switch
10-ZSE20□(F)/10-ISE20□
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-ZSE20-clean.jpg)
Clean Series
・Visualization of settings
・Simple 3-step setting
・Easy screen switching
It is possible to change the settings while checking the measured value.
・Delay time:1.5 ms or less
・Current consumption: 25 mA or less
・IO-Link compatible
-
2D CAD
Click here for 2D CAD 3-Screen Display High-Precision Digital Pressure Switch
10-ZSE20□(F)/10-ISE20□Manual
Series Type View search result 10-ZSE20(F)
10-ISE20Compound pressure
Vacuum pressure
Positive pressureView search result 10-ZSE20A(F)
10-ISE20ACompound pressure
Vacuum pressure
Positive pressureView search result 10-ZSE20B(F)
10-ISE20B-(L)Compound pressure
Vacuum pressure
Positive pressureView search result 10-ZSE20C(F)
10-ISE20C(H)Compound pressure
Vacuum pressure
Positive pressureView search result 3-Screen Display High-Precision Digital Pressure Switch
10-ZSE20□(F)/10-ISE20□DoC
Series Type View search result 10-ZSE20(F)
10-ISE20Compound pressure
Vacuum pressure
Positive pressureView search result 10-ZSE20A(F)
10-ISE20ACompound pressure
Vacuum pressure
Positive pressureView search result 10-ZSE20B(F)
10-ISE20B-(L)Compound pressure
Vacuum pressure
Positive pressureView search result 10-ZSE20C(F)
10-ISE20C(H)Compound pressure
Vacuum pressure
Positive pressureView search result
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Pressure Switch Series Variations/Application Example
Glossary of Terms/Technical Information Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example
Glossary of Terms/Technical Information Green Procurement (RoHS)
Series | Output type | Type | Rated pressure range | Enclosure | Applicable fluid |
---|---|---|---|---|---|
10-ZSE20(F) 10-ISE20 | 1 output | Compound pressure Vacuum pressure Positive pressure | −100.0 to 100.0kPa 0.0 to −101.0kPa −0.100 to 1.000MPa | IP40 | Air |
10-ZSE20A(F) 10-ISE20A | 2 outputs Analog output (Voltage/Current) | Compound pressure Vacuum pressure Positive pressure | −100.0 to 100.0kPa 0.0 to −101.0kPa −0.100 to 1.000MPa | IP40 | Air |
10-ZSE20B(F) 10-ISE20B-(L) | 2 outputs Analog output (Voltage/Current) IO-Link/Switch: 1 output | Compound pressure Vacuum pressure Positive pressure | −100.0 to 100.0kPa 0.0 to −101.0kPa −0.100 to 1.000MPa | IP65 | Air |
10-ZSE20C(F) 10-ISE20C(H) | 2 outputs Analog output (Voltage/Current) | Compound pressure Vacuum pressure Positive pressure | −100.0 to 100.0kPa 0.0 to −101.0kPa −0.100 to 1.000MPa −0.100 to 2.000MPa | IP65 | General fluids |