WEB Catalog

Product Information »  WEB Catalog  » Switches/Sensors/Controller  » Electronic Pressure Switches/Sensors (Remote Type)

3-Screen Display Sensor Monitor PSE300A

    ・Compatible with 5 types of pressure sensor
     Applicable sensor: PSE53m, PSE54m, PSE550, PSE57m, PSE56m
    ・It is possible to change the settings while checking the measured value.
    ・NPN/PNP switch function
    ・Input range selection (for pressure/flow rate)
    ・Simple 3-step setting
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 3-Screen Display Sensor Monitor PSE300A
    Manual
    Series View search result
    PSE300AView search result
  • 3-Screen Display Sensor Monitor PSE300A
    DoC
    Series View search result
    PSE300AView search result
SeriesSet pressure range
PSE300A−0.2 to 2.1 kPa
10 to −105 kPa
−105 to 105 kPa
−10 to 105 kPa
−50 to 525 kPa
−0.105 to 1.05 MPa
−0.105 to 2.1 MPa
−0.25 to 5.25 MPa
−0.5 to 10.5 MPa

Go Top