WEB Catalog

Product Information »  WEB Catalog  » Air Cylinders  » Lock Cylinders/Cylinder with An End Lock

Cylinder with Lock MWB/MDWB

    ・Lock can be manually operated with a hexagon wrench.
     Can be easily mounted onto equipment
    ・Separate construction for improved ease of maintenance
    ・Holding force improved by 15%
    ・High stopping accuracy within ±1 mm
    ・Overall length reduced by 18 mm max.
    ・With lock status indication (-X3030)
    ・Safety mechanism can be designed by combining a single
     lock unit with an actuator
    ・It can be added to machinery as a “safety component” of
     safety-related parts in accordance with ISO 13849-1. (-X3075)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Cylinder with Lock MWB/MDWB
    Manual
    Type Series Action Bore size (mm) View search result
    StandardMWBDouble acting, Single rod32,40,50,63,80,100View search result
    StandardMWBWDouble acting, Double rod32,40,50,63,80,100View search result
    MWB-UTView search result
  • Cylinder with Lock MWB/MDWB
    Symbol Specifications Download
    -XA0 to XA30 Simple Specials Change of rod end shape PDF
  • Cylinder with Lock MWB/MDWB
    Symbol Specifications Download
    -XC35 Made to Order Common Specifications With coil scraper PDF
TypeSeriesActionBore size (mm)Lock mechanismApplicable rod size(mm)Lock holding force
(Max. static load)(N)
StandardMWBDouble acting, Single rod32,40,50,63,80,100Exhaust locking
StandardMWBWDouble acting, Double rod32,40,50,63,80,100Exhaust locking
MWB-UT12,16,20,25,30630 to 6080