Product Information »
WEB Catalog
» Temperature Control Equipment
» Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
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
Thermo-chiller/Standard Type HRS100/150
- Industrial Device Communication Equipment/Wireless System » Other: RS485 Compatible Products
- Industrial Device Communication Equipment/Wireless System » Other: RS232C Compatible Products
- Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type

-
・No heater is required, as the circulating fluid is heated using only the heat exhausted by the refrigerating circuit.
・Compatible with power supplies in Europe, Asia, Oceania, North, Central, and South America
・Low-noise design: 70 dB (A)
・Outdoor installation: IPX4
・Compact, Space saving
-
2D CAD
Click here for 2D CAD Thermo-chiller/Standard Type HRS100/150
Manual
Series View search result HRS100
HRS150View search result
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Can be used in a wide range of applications!
Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Can be used in a wide range of applications!
Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRS100 HRS150 | 5 to 35℃ | 9.5 kW 14.5 kW (60 Hz) | ±1.0℃ | Air-cooled refrigeration Water-cooled refrigeration | Tap water Deionized water Ethylene glycol aqueous solution (15%) |