WEB Catalog

Product Information »  WEB Catalog  » Rotary Actuators/Air Grippers  » Rotary Actuators Vane Type

Rotary Actuator CRB2/CDRB2

    ・It is possible to move the auto switch mounting position as desired.
    ・Direct mounting
    ・Connection port position: Select from side ported or axial ported
     (When a switch and angle adjuster are installed, only the side ported is selectable.)
    ・Low-pressure operation: 0.2 MPa (Size 10), 0.15 MPa (Sizes 15 to 40)
    ・It is possible to adjust the angle as desired.
    ・With auto switch (CDRB2 series: CDRB2□W, CDRB2□WU)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesVane typeSizeRotating angle
Single
Rotating angle
Double
StandardCRB2Single
Double
10,15,20,30,4090°180°270°90°100°
With angle adjusterCRB2□WUSingle
Double
10,15,20,30,4090°180°270°90°100°