WEB Catalog

Product Information »  WEB Catalog  » Rotary Actuators/Air Grippers  » Rotary Actuators Vane Type

Rotary Actuator/Free Mount Type CRBU2/CDRBU2

    ・It is possible to change the starting position freely according to the installation conditions.
    ・Lightweight: Weight reduced by 12%
    ・Can be directly installed in 6 different ways
    ・It is possible to adjust the angle as desired.
    ・It is possible to set the auto switch mounting position freely.
    ・With auto switch (CDRBU2 series: CDRBU2, CDRBU2WU)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesVane typeSizeRotating angle
Single
Rotating angle
Double
StandardCRBU2Single
Double
10,15,20,30,4090°180°270°90°100°
With angle adjusterCRBU2WUSingle
Double
10,15,20,30,4090°180°270°90°100°