Product Information »
WEB Catalog
» Air Cylinders
» Clamp Cylinders
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
Clamp Cylinder with Lock CLK2

-
・The clamp cylinder makes it possible to maintain a clamped or unclamped state even when the air supply pressure drops or residual pressure is released. (Single-directional lock)
・Increases operation efficiency by eliminating the overhang from the tube cover with built-in cushion valve and plug
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Clamp Cylinder with Lock CLK2
Symbol Specifications Download -XC87 Made to Order Common Specifications Cylinder with one-way lock/heavy duty specifications PDF
Safety Instructions Actuators/Precautions Auto Switches/Precautions Model Selection/Technical Data Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Clevis width (mm) | Bore size (mm) |
---|---|---|---|---|
Built-in standard magnet | CLK2G | Double acting, Single rod | 12,16.5,19.5 | 32,40,50,63 |
Built-in strong magnet | CLK2P | Double acting, Single rod | 16.5,19.5 | 40,50,63 |