Product Information »
WEB Catalog
» Air Cylinders
» Clamp Cylinders
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
Pin Clamp Cylinder C(L)KQG32/C(L)KU32
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-047-CLKQG32-CLKU32.jpg)
-
・2 types of clamping heights can be selected: 30 mm, 100 mm
・Plate cylinder type: Width 29 mm
・All types come equipped with a lock.
・Plate cylinder type with small auto switch
・Newly added guide pins and a diamond shape option (Available for ø10 or more) for workpieces with ø9, ø11, and ø13 hole diameters
∗ The C(L)KU32-X2091/X2092 series has been discontinued in June 2017.
Please select the C(L)KU32-X2321/X2322 series.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Type | Series | Guide pin shape | Bore size (mm) |
---|---|---|---|
Compact cylinder Magnetic field resistant auto switch mounting type | CKQG32-X2081/X2082 | Round Diamond | 32 |
Compact cylinder with lock Magnetic field resistant auto switch mounting type | CLKQG32-X2081/X2082 | Round Diamond | 32 |
Plate cylinder Magnetic field resistant auto switch mounting type | CKU32-X2091/X2092 | Round Diamond | 32 |
Plate cylinder with lock Magnetic field resistant auto switch mounting type | CLKU32-X2091/X2092 | Round Diamond | 32 |
Plate cylinder Magnetic field resistant auto switch Small auto switch mounting type | CKU32-X2321/X2322 | Round Diamond | 32 |
Plate cylinder with lock Magnetic field resistant auto switch Small auto switch mounting type | CLKU32-X2321/X2322 | Round Diamond | 32 |