WEB Catalog

Product Information »  WEB Catalog  » Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)  » Vacuum Ejectors

Vacuum Ejector ZH

    ・Compact and lightweight
     Overall length: Max. 11% reduction (6.7 mm shorter) [Body ported type]
     Port height: Max. 25% reduction (9.1 mm shorter) [Body ported type]
     Weight: Max. 74% reduction (65.1 g lighter) [Body ported type]
     Volume: Max. 39% reduction (14.1 cm3 reduction) [Box type]
    ・4 mounting types:
     Direct mounting, Standard bracket mounting, L-bracket mounting,
     DIN rail mounting
    ・A silencer and standard bracket are available. (Body ported type only)
Body typeSeriesNozzle diameter
(mm)
Max. suction flow
[L/min(ANR)]
Air consumption
[L/min(ANR)]
Guidelines for applicable pad
(mm)
Body ported typeZH05DSA0.56132 to 13
Body ported typeZH07DSA0.712272 to 20
Body ported typeZH10DSA1.026522 to 32
Body ported typeZH13DSA1.340882 to 50
Body ported typeZH15DSA1.5581172 to 100
Body ported typeZH18DSA1.8761652 to 125
Body ported typeZH20DSA2.0902012 to 150
Box type
(Built-in silencer)
ZH05B□A0.56132 to 13
Box type
(Built-in silencer)
ZH07B□A0.712272 to 20
Box type
(Built-in silencer)
ZH10B□A1.026522 to 32
Box type
(Built-in silencer)
ZH13B□A1.340882 to 50
Box type
(Built-in silencer)
ZH15B□A1.5581172 to 100
Box type
(Built-in silencer)
ZH18B□A1.8761652 to 125
Box type
(Built-in silencer)
ZH20B□A2.0902012 to 150