WEB Catalog

Product Information »  WEB Catalog  » Air Cylinders  » Specialty Cylinders

Low Speed Cylinder CJ2X/CM2X/CQSX/CQ2X/CUX

    ・Reduces adhesion/quick extension
    ・Smooth operation is possible even at 0.5 mm/s.
     (1 mm/s for ø16 or smaller)
    ・The minimum operating pressure has been reduced by half.
     (Compared to the previous version)
    ・Improved functions (The new structure is equivalent to the standard models.)
    ・Interchangeable with the standard models
    ・With auto switch (CDJ2X-Z series: CDJ2X-Z, CDM2X-Z series: CDM2X, CDQSX series: CDQSX, CDQ2X series: CDQ2X, CDUX series: CDUX)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size
(mm)
Min. piston
speed (mm/s)
Air cylinderCJ2X-ZDouble acting, Single rod10, 161
Air cylinderCM2X-Z1Double acting, Single rod20, 25, 32, 400.5
Air cylinderCM2X-ZDouble acting, Single rod20, 25, 32, 400.5
Compact cylinderCQSXDouble acting, Single rod12, 161
Compact cylinderCQSXDouble acting, Single rod20, 250.5
Compact cylinderCQ2XDouble acting, Single rod32, 40, 50, 63, 80, 1000.5
Free mount cylinderCUXDouble acting, Single rod10, 161
Free mount cylinderCUXDouble acting, Single rod20, 25, 320.5